General technical data
E-bus | |
---|---|
Electrical isolation | 500 V (E-bus / I/O) |
Distributed Clocks | yes |
Current consumption via E-bus | 120 mA |
Supply voltages | |
---|---|
Electronics supply voltage | UP = 24 VDC via the power contacts |
Current consumption from the power contacts | 50 mA + holding current for the motor brake |
Current load of the power contacts | max. 10 A |
DC link voltage | 8 … 48 VDC |
Fuse protection 1)
| 24 VDC supply voltage: 10 A 48 VDC DC link voltage: 20 A |
1) See also chapter Power supply.
Environmental conditions | |
---|---|
Ambient temperature during operation | 0 … +55 °C |
Ambient temperature during storage | -25 … +85 °C |
Relative humidity | 95 % no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Approvals/markings | |
---|---|
Approvals/markings | ELM72xx-0010: CE, UL ELM72xx-901x: CE, UL, TÜV SÜD |