Specification type A-1
Temperature measurement TC | Type A-1 | |
---|---|---|
Electrical measuring range used | ±80 mV | |
Measuring range, technically usable | 0 °C … +2500 °C | |
Measuring range, end value (FSV) | +2500 °C | |
Measuring range, recommended | +100 °C … +2000 °C | |
PDO LSB | 0.1/0.01/0.001°C/digit, depending on PDO setting | |
Uncertainty in the recommended measuring range, with averaging | @ 23 °C ambient temperature | ±1.1 K ≈ ±0.04 %FSV
|
@ 55 °C ambient temperature | ±1.7 K ≈ ±0.07 %FSV | |
Temperature coefficient | Because the value is strongly dependent by the sensor temperature as shown on the bottom given specification plot, it has to be basically derived by the specification plot. For a better approach the measurement uncertainty at Tambient=39°C as the middle between 23°C and 55°C is additionally informative represented in order to clarify the non-linear course. | |
Input impedance (internal resistance) | see specification in the voltage measurement range of the terminal |
Measurement uncertainty for TC type A-1:
