ELM310x overview measurement ranges
Measurement | Connection technology | FSV | Mode | Maximum value/ value range |
|---|---|---|---|---|
Current | 2 wire | ±20 mA | Extended | ±21.474.. mA |
Legacy | ±20 mA | |||
+20 mA | Extended | 0…21.474.. mA | ||
Legacy | 0…20 mA | |||
+20 mA | Extended | 0…21.179 mA | ||
Legacy | 4…20 mA | |||
+20 mA | Extended | 3.6…21 mA | ||
Legacy | 4…20 mA |
Fig.4: Overview measurement ranges, Bipolar
Fig.7: Overview measurement ranges, Unipolar|
Note: In Extended Range Mode the Underrange/Overrange display in the PDO status has the character of an information/warning when the nominal measuring range is exceeded, i.e. no Error is displayed in the PDO status and LED. If the technical measuring range is also exceeded, Error = TRUE is also displayed. The detection limit for Underrange/Overrange Error can be set in the CoE. In Legacy Range mode, an Underrange/Overrange event also leads to an Error in the PDO status. |