0xF900 PAI Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | PAI Info Data |
| UINT8 | RO | 0x20 (32dec) |
F900:01 | CPU Usage | CPU load in [%] 1) | UINT16 | RO | 0x0000 (0dec) |
F900:02 | Device State | Device State | UINT16 | RO | 0x0000 (0dec) |
F900:03 | Operating Time | Operating time in [min] | UINT32 | RO | 0x00000000 (0dec) |
F900:04 | Overtemperature Time (Device) | Time of overtemperature of the device | UINT32 | RO | 0x00000000 (0dec) |
F900:11 | Device Temperature | Measured temperature in the terminal | REAL32 | RO | 0x00000000 (0dec) |
F900:12 | Min. Device Temperature | Lowest measured temperature in the terminal | REAL32 | RO | 0x00000000 (0dec) |
F900:13 | Max. Device Temperature | Highest measured temperature in the terminal | REAL32 | RO | 0x00000000 (0dec) |
F900:20 | Status Up | Up status | BOOLEAN | RO | 0x00 (FALSE) |
1) This value depends on additional enabled features (Filters, True RMS, ...); the more functions of the terminal are in use, the greater is the value. Notice amongst others the „Input cycle counter“ (PAI Status). The CPU load is an informative value with particularly regard to the "Device-specific Diag messages".