Measurement SG 1/2 bridge (half bridge) 3/5-wire connection
To determine the measuring error:
The nominal/technical measuring range is specified in "mV/V"; the maximum permitted supply voltage is 5 V. The maximum nominal measuring range that can be used for the bridge voltage is therefore ±16 mV/V ⋅ 5 V = ±80 mV; the internal circuits are designed for the 160 mV of the full bridge measurement.
The internal measurement is ratiometric, i.e. the feed voltage and the bridge voltage are not measured absolutely, but as a ratio.
The integrated supply can be used as power supply. An external supply is permitted, as long as 5 V is not exceeded.
The following is the specification given for the 5 wire connection. External line resistances are compensated by the 5 wire connection and the half bridge is detected directly from the measuring channel.
In the 3 wire connection, the terminal generally has the same specification, but its view of the connected half bridge is clouded by the unclear and temperature-dependent lead resistances within cables and connectors. In this respect, the overall system "half bridge + leads + measurement channel" will practically not achieve specification values given below.
The lead resistances (cables, connectors, ...) have an effect especially on the gain error, also depending on the temperature. The gain error can be estimated by:
(R+uv (1 + ∆T ⋅ TcCu) + R-uv(1 + ∆T ⋅ TcCu) )/Rnom with TcCu~3930 ppm/K, Rnom
e.g. 350 Ω and R+uv or R-uv lead resistances respectively.
The use of the measurement channel in the 5 wire connection is recommended.
To calculate the R1/2 half bridge:

R3/4 are the internal switchable supplementary resistors of the terminal. They have a high resistance of a few kΩ compared to R1/2 and thus do not significantly load the internal supply.
Other half-bridge configurations (e.g. R1/4 or R1/3 variable) cannot be connected.
The strain relationship (µStrain, µε) is as follows:

N should be chosen based on the mechanical configuration of the variable resistors (Poisson, 2 active uniaxial, …). The channel value (PDO) is interpreted directly [mV/V].
Common data
|
Measurement mode |
StrainGauge/SG 1/2-Bridge 3/5-wire | |
|---|---|---|
|
|
16 mV/V |
2 mV/V |
|
Integrated power supply |
1…5V adjustable, max. supply/Excitation 21 mA (internal electronic overload protection) therefore
| |
|
Measuring range, nominal |
-16 … 16 mV/V |
-2 … 2 mV/V |
|
Measuring range, end value (full scale value) |
16 mV/V |
2 mV/V |
|
Measuring range, technically usable |
-17.179 … 17.179 mV/V |
-2.147 … 2.147 mV/V |
|
PDO resolution |
24 bit (including sign) | |
|
PDO LSB (Extended Range) |
0.128 ppm | |
|
PDO LSB (Legacy Range) |
0.119… ppm | |
Note: specifications apply for 3.5 V SG excitation and symmetric 350R SG.
Note: adjustment of the half-bridge measurement and thus validity of the data from production week 2018/ 50
Specific data (not valid for ELM3704-1001, preliminary data in cursive format)
Measurement mode | Measuring bridge/SG/StrainGauge/ | ||
|---|---|---|---|
16 mV/V | 2 mV/V | ||
Basic accuracy: Measuring deviation at 23°C, with averaging, typ. 2) 6) | without Offset | < ±0.0145 %FSV
| < ±0.105 %FSV
|
incl. Offset | < ±0.041 %FSV
| < ±0.274 %FSV
| |
Extended basic accuracy: Measuring deviation at 0…55°C, with averaging, typ. 2) 6) | without Offset | < ±0.053 %FSV
| < ±0.317 %FSV
|
incl. Offset | < ±0.0655 %FSV
| < ±0.4055 %FSV
| |
Offset/Zero point deviation (at 23°C) | EOffset | < 385 ppmFSV | < 2530 ppmFSV |
Gain/scale/amplification deviation (at 23°C) | EGain | < 80 ppm | < 590 ppm |
Non-linearity over the whole measuring range | ELin | < 120 ppmFSV | < 860 ppmFSV |
Repeatability, over 24 h, with averaging | ERep | < 20 ppmFSV | < 125 ppmFSV |
Temperature coefficient, typ. | TcGain | < 5 ppm/K | < 25 ppm/K |
TcOffset | < 15 ppmFSV/K < 0.24 µV/V/K | < 90 ppmFSV/K < 0.18 µV/V/K | |
Common-mode rejection ratio (without filter) 3) | DC: | tbd. | tbd. |
50/60 Hz: | tbd. | tbd. | |
1 kHz: | tbd. | tbd. | |
Common-mode rejection ratio (with 50/60 Hz FIR filter) 1) 3) | DC: | tbd. | tbd. |
50/60 Hz: | tbd. | tbd. | |
1 kHz: | tbd. | tbd. | |
Noise (without filtering, at 23°C) | ENoise, PtP | < 500 ppm
FSV
| < 4000 ppm
FSV
|
ENoise, RMS | < 85 ppm
FSV
| < 660 ppm
FSV
| |
Max. SNR | > 81.4 dB | > 63.6 dB | |
Noisedensity@1kHz | < 19.23
| < 18.67
| |
Noise (with 50/60 Hz FIR filter, at 23°C) 1) | ENoise, PtP | < 35 ppm
FSV
| < 280 ppm
FSV
|
ENoise, RMS | < 6.0 ppm
FSV
| < 46.0 ppm
FSV
| |
Max. SNR | > 104.4 dB | > 86.7 dB | |
Largest short-term deviation during a specified electrical interference test | tbd. | tbd. | |
Input impedance ±Input 1 (internal resistance) | Differential typ. tbd. | Differential typ. tbd. | |
CommonMode typ. tbd. | CommonMode typ. tbd. | ||
Input impedance ±Input 2 (internal resistance) | 3-wire: | 3-wire: | |
Differential typ. tbd. | Differential typ. tbd. | ||
CommonMode typ. tbd. | CommonMode typ. tbd. | ||
1) the 50/60 Hz filter setting must be selected via the settings in the CoE depending on the local mains frequency (50 or 60 Hz); the respective nominal mains frequency then applies as the measuring point for common mode rejection or crosstalk.
2) In real bridge measurement, an offset adjustment is usually carried out after installation. The given offset specification of the terminal is therefore practically irrelevant. Therefore, specification values with and without offset are given here. In practice, the offset component can be eliminated by the functions ELM Features and also ELM Features of the terminal or in the controller by a higher-level tare function. The offset deviation of a bridge measurement over time can change, therefore Beckhoff recommends a regular offset adjustment or careful observation of the change.
3) Values related to a common mode interference between SGND and internal ground.
6) Calculated value according to the equation for estimating usability at the given ambient temperature point or estimating usability over the specified ambient temperature range in operation (Tambient) as stated in chapter "General information on measuring accuracy/measurement uncertainty". In real use, for example at a relatively constant ambient temperature Tambient, a lower (better) achievable uncertainty is attained. A specific calculation according to chapter "General information on measuring accuracy/measurement uncertainty" is recommended, especially if the instrument allows a wider ambient temperature range in operation than 0...55 °C.
Notice | |
Transition resistances of the connection contacts The transition resistance values of the connection contacts affect the measurement. The measuring accuracy can be further increased by a user-side adjustment with the signal connection plugged in. |
![]() | Validity of property values The resistor of the bridge is positioned parallel to the internal resistor of the terminal and leads to an offset shifting respectively. The Beckhoff factory calibration will be carried out with the half bridge 350 Ω, thus the values specified above are directly valid for the 350 Ω half bridge. By connection of another dimensioned half-bridge is to:
|
typ.
typ.
