Specification type G
Temperature measurement TC  | Type G  | |
|---|---|---|
Electrical measuring range used  | ±80 mV  | |
Measuring range, technically usable  | +1000 ° … +2300 °C  | |
Measuring range, end value (FSV)  | +2300 °C  | |
Measuring range, recommended  | +1000 °C … +2300 °C  | |
PDO LSB  | 0.1/0.01/0.001°C/digit, depending on PDO setting  | |
Uncertainty in the recommended measuring range, with averaging  | @ 23 °C ambient temperature  | ±4.0 K ≈ ±0.17 %FSV 
  | 
@ 55 °C ambient temperature  | ±4.8 K ≈ ±0.21 %FSV  | |
Temperature coefficient  | Because the value is strongly dependent by the sensor temperature as shown on the bottom given specification plot, it has to be basically derived by the specification plot. For a better approach the measurement uncertainty at Tambient=39°C as the middle between 23°C and 55°C is additionally informative represented in order to clarify the non-linear course.  | |
Input impedance (internal resistance)  | see specification in the voltage measurement range of the terminal  | |
Measurement uncertainty for TC type G:
