EL9070 - Introduction and Technical Data
Shield terminal

The EL9070 shield terminal provides eight terminal points with the potential of the mounting rail and enables the screening to be picked up without further modular terminal blocks or wiring. With its internal seamless copper surface, the EL9070 offers good screening between two EtherCAT Terminals.
Technical data
Technical data | EL9070 |
|---|---|
Technology | Shield terminal |
Current load | ≤ 10 A |
Power LED | - |
Defect LED | - |
E-bus current consumption | - |
Nominal voltage | any up to 230 V AC |
Built-in fine-wire fuse | - |
Electrical isolation | 500 V (E-bus/field voltage) |
Diagnostics in the process image | - |
Message to E-bus | - |
Shield connection | 8 x |
E-bus looped through | yes |
Bit width in process image | 0 |
Electrical connection to mounting rail | yes (dissipation of EMC interference via large copper surfaces) |
Electrical connection to power contacts | - |
Renewed infeed | - |
Side by side mounting on EtherCAT Terminals with power contact | yes, left without power contact ground |
Side by side mounting on EtherCAT Terminals without power contact | - |
Connection facility to additional power contact | no |
Configuration | no address or configuration settings required |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Weight | approx. 50 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
on 35 mm mounting rail, conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable, see chapter Mounting of passive terminals |
Approvals / markings* | CE, cULus, UKCA, EAC, |
*) Real applicable approvals/markings see type plate on the side (product marking).
Connection

Terminal point | Description | |
|---|---|---|
Name | No. | |
1 - 8 | 1 - 8 | Terminal points 1 - 8 are connected to each other |