EL9576 - Technical data
Technical data | EL9576 |
|---|---|
Technology | Brake chopper |
Rated voltage | up to 72 V |
Capacitance | 155 µF |
Ripple current | 10 A in continuous operation |
Internal resistance | < 10 mΩ |
Overvoltage protection | Standard 50 V, parameterizable via CoE data |
Recommended ballast resistor | ZB8110**) |
Overvoltage control range | Standard 1 V, parameterizable via CoE data |
Ballast resistor clock rate | load-dependent, max. 100 µs, 2-point control |
Electrical isolation | 1500 V |
Diagnostics | Temperature on the PCB |
Message to E-bus | Data for the switch-on behavior of the resistor as well as current and supply voltage |
PE contact | no |
Screen connection | - |
E-Bus current consumption | typ. 80 mA |
Power consumption from power contacts | 0 mA |
Bit width in process image | 88 bit |
Electrical connection to mounting rail | - |
Addition to EtherCAT Terminals with power contact | yes, left side without PE |
Addition to EtherCAT Terminals without power contact | yes |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Configuration | Via CoE data |
Weight | approx. 90 g |
permissible ambient temperature range during operation | 0 °C ... +55 °C |
permissible ambient temperature range during storage | -25 °C ... +85 °C |
permissible relative humidity | 95 %, no condensation |
on 35 mm mounting rail conforms to EN 60715 | |
Increased mechanical load capacity | yes, see also Installation instructions for terminals with increased mechanical load capacity |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | Any, see Section Mounting |
Marking / Approval*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) depending on the application, a larger resistor may be necessary