Product overview
Power supply terminals with electrically isolated output voltages
Power supply terminal | Output voltage | Output current | Comment |
|---|---|---|---|
24 VDC | 2 x 0.2 A | electrically isolated | |
15 VDC | 2 x 0.3 A | electrically isolated |
Further Information
Power supply terminal | Output voltage | Output current | Comment |
|---|---|---|---|
24 VDC | 2 x 0.2 A | electrically isolated | |
15 VDC | 2 x 0.3 A | electrically isolated |