Technical data
Technical data | EL9562 | EL9562‑0015 |
|---|---|---|
Technology | Power supply terminal with electrical isolation | |
Input voltage | 24 VDC (-15 % / +20 %) | |
Output voltage | 24 VDC (-5 % / +15 %) | 15 VDC (-5 % / +5 %) |
Output current | max. 2 x 0.2 A | max. 2 x 0.3 A |
Resistant to short circuit | yes | |
Special features | automatic restart after short circuit, | |
Short circuit diagnosis, overload: | Overcurrent LED | |
Message to E-bus | yes | |
Power contacts (right) | U0, 0 V | |
E-bus current consumption | typ. 60 mA | |
Bit width in process image | 2 | |
Electrical connection to the mounting rail | - | |
Insulation voltage field side/E-bus | Constant load 500 VAC | |
Insulation voltage input/output | Constant load 500 VAC | |
Size (W x H x D) | approx. 15 mm x 100 mm x 68 mm (width aligned: 12 mm) | |
Configuration | no address or configuration settings required | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C | |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C | |
Permissible relative air humidity | 95 %, no condensation | |
on 35 mm mounting rail, conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable | |
Approvals / markings* | CE, UKCA, EAC | |
*) Real applicable approvals/markings see type plate on the side (product marking).