Predefined PDO Assignment
The "Predefined PDO Assignment" enables a simplified selection of the process data. The desired function is selected on the lower part of the "Process Data" tab. As a result, all necessary PDOs are automatically activated and the unnecessary PDOs are deactivated.
The following predefined PDOs are available:
Name | PDO Assignment | |
---|---|---|
2 Ch. Standard | SM2, Outputs | 0x1600 (OCP Outputs Channel 1) |
0x1601 (OCP Outputs Channel 2) | ||
SM3, Inputs | 0x1A00 (OCP Inputs Channel 1) | |
0x1A02 (OCP Inputs Channel 2) | ||
Compact 2 Ch. | SM2, Outputs | 0x1600 (OCP Outputs Channel 1) |
0x1601 (OCP Outputs Channel 2) | ||
SM3, Inputs | 0x1A01 (OCP Inputs Channel 1 Compact) | |
0x1A03 (OCP Inputs Channel 2 Compact) |