Configuration of the Hall sensors

If you are using Hall sensors, configure them with the following CoE parameters:

Configuration of the Hall sensors 1:

Index

Name

Unit

800A:02

Enable power supply

-

800A:05

Enable extrapolation

-

800A:11

Supply voltage output

-

800A:12

Phasing

°

800A:13

Hall commutation adjust

°

800A:14

Hall sensor type

-

800A:11 Supply voltage output

In this parameter, set the magnitude of the supply voltage for the encoder in millivolts. The value range is 2…24 V.

Switch on the supply voltage output by setting parameter 800:02 "Enable power supply" to TRUE.

800A:12 Phasing

Use the Scan Feedback function to automatically determine this parameter.

800A:13 Hall commutation adjust

Use the Scan Feedback function to automatically determine this parameter.

800A:14 Hall sensor type

Signal type

Specification

Comment

(0) disabled

Hall sensor interface disabled

Is disabled by DM2 for FOC with incremental encoder

(1) Open collector

5 V referenced to the terminal's internal pull-up resistor

Hall sensor switches to ground. Digital Hall sensors must be used.