Configuration of the feedback
The feedback serves to determine the relative position and velocity for the internal control. Determination of the absolute position is not possible with the feedback.
Operation without feedback is also possible. In this case, the counter-electromotive force of the motor is used as feedback. This operation mode is called "sensorless operation".
Select the feedback according to the requirements of the application.
Feedback | Recommended use cases |
|---|---|
No feedback |
|
Hall sensors |
|
Incremental encoder (factory setting) | Positioning tasks in which high synchronism is required |
Incremental encoders and Hall sensors |
Configure the feedback as described in the following chapters.
Permissible combinations of feedback and operation mode
Operation mode | Feedback | |||
|---|---|---|---|---|
An incremental encoder | An incremental encoder + Hall sensors | Hall sensors only | No feedback | |
CSTCA | Yes | Yes | No | No |
CST | Yes | Yes 1) | No | No |
CSV | Yes | Yes | Yes | Yes |
CSP | Yes | Yes | Yes | Yes |
1) Enable with 0x8010:54 Feature bits = 0x100