Connection
Terminal point 1…16
Terminal point | Name | Comment |
---|---|---|
1 | Encoder supply + | Supply voltage output for the encoder. |
2 | ENC A+ | Input for the encoder signal A+ |
3 | ENC B+ | Input for the encoder signal B+ |
4 | ENC C+ | Input for the encoder signal C+ |
5 | Hall sensor U | Input for Hall sensor U |
6 | Hall sensor W | Input for Hall sensor W |
7 | Hall sensor supply + | Supply voltage output for the Hall sensors. |
8 | Input 1 | Digital input 24 V |
9 | Encoder supply GND | GND for the encoder |
10 | ENC A- | Input for the encoder signal A- |
11 | ENC B- | Input for the encoder signal B- |
12 | ENC C- | Input for the encoder signal C- |
13 | Hall sensor V | Input for Hall sensor V |
14 | - | - |
15 | Hall sensor supply GND | GND for the Hall sensors |
16 | Input 2 | Digital input 24 V |
Terminal point 1'... 16'
Note | |
The load voltage is not short-circuit proof Cable fire and defect possible.
|
Terminal point | Name | Comment |
---|---|---|
1‘ | Fan supply + | 24 VDC supply voltage output for the ZB8610 fan cartridge (optional accessory). |
2‘ | Fan diagnostics | Input for the "Diag" signal of the ZB8610 fan cartridge. |
3‘ | - | - |
4‘ | Motor phase U | Motor phase U |
5‘ | Motor phase W | Motor phase W |
6‘ | Motor brake + | Digital output for the motor brake |
7‘ | Load voltage 48 VDC | Inputs for the load voltage (8... 48 V) |
8‘ | Load voltage 48 VDC | |
9‘ | Fan supply GND | GND for the ZB8610 fan cartridge. |
10‘ | Fan mode | Output for the "Mode" signal of the ZB8610 fan cartridge. |
11‘ | - | - |
12‘ | Motor phase V | Motor phase V |
13‘ | HW Enable | Input to enable the output stage |
14‘ | Motor brake GND | GND for the motor brake |
15‘ | Load voltage GND | GND for the load voltage |
16‘ | Load voltage GND | GND for the load voltage |