Standard objects
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00001389 (5001dec) | 
Index 1008 Device name
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL7342 | 
Index 1009 Hardware version
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | 02 | 
Index 100A Software version
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 03 | 
Index 1018 Identity
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) | 
| 1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) | 
| 1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x1CAE3052 (481177682dec) | 
| 1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UINT32 | RO | 0x00100000 (1048576dec) | 
| 1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) | 
Index 10F0 Backup parameter handling
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) | 
| 10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) | 
Index 1400 ENC RxPDO-Par Control compact Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1400:0 | ENC RxPDO-Par Control compact Ch.1 | PDO Parameter RxPDO 1 | UINT8 | RO | 0x06 (6dec) | 
| 1400:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 1 | OCTET-STRING[6] | RO | 01 16 00 00 00 00 | 
Index 1401 ENC RxPDO-Par Control Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1401:0 | ENC RxPDO-Par Control Ch.1 | PDO Parameter RxPDO 2 | UINT8 | RO | 0x06 (6dec) | 
| 1401:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 2 | OCTET-STRING[6] | RO | 00 16 00 00 00 00 | 
Index 1402 ENC RxPDO-Par Control compact Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1402:0 | ENC RxPDO-Par Control compact Ch.2 | PDO Parameter RxPDO 3 | UINT8 | RO | 0x06 (6dec) | 
| 1402:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 3 | OCTET-STRING[6] | RO | 03 16 00 00 00 00 | 
Index 1403 ENC RxPDO-Par Control Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1403:0 | ENC RxPDO-Par Control Ch.2 | PDO Parameter RxPDO 4 | UINT8 | RO | 0x06 (6dec) | 
| 1403:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 4 | OCTET-STRING[6] | RO | 02 16 00 00 00 00 | 
Index 1405 DCM RxPDO-Par Position Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1405:0 | DCM RxPDO-Par Position Ch.1 | PDO Parameter RxPDO 6 | UINT8 | RO | 0x06 (6dec) | 
| 1405:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 6 | OCTET-STRING[6] | RO | 06 16 0A 16 0B 16 | 
Index 1406 DCM RxPDO-Par Velocity Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1406:0 | DCM RxPDO-Par Velocity Ch.1 | PDO Parameter RxPDO 7 | UINT8 | RO | 0x06 (6dec) | 
| 1406:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 7 | OCTET-STRING[6] | RO | 05 16 0A 16 0B 16 | 
Index 1408 DCM RxPDO-Par Position Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1408:0 | DCM RxPDO-Par Position Ch.2 | PDO Parameter RxPDO 9 | UINT8 | RO | 0x06 (6dec) | 
| 1408:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 9 | OCTET-STRING[6] | RO | 09 16 0C 16 0D 16 | 
Index 1409 DCM RxPDO-Par Velocity Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1409:0 | DCM RxPDO-Par Velocity Ch.2 | PDO Parameter RxPDO 10 | UINT8 | RO | 0x06 (6dec) | 
| 1409:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 10 | OCTET-STRING[6] | RO | 08 16 0C 16 0D 16 | 
Index 140A POS RxPDO-Par Control compact Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 140A:0 | POS RxPDO-Par Control compact Ch.1 | PDO Parameter RxPDO 11 | UINT8 | RO | 0x06 (6dec) | 
| 140A:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 11 | OCTET-STRING[6] | RO | 05 16 06 16 0B 16 | 
Index 140B POS RxPDO-Par Control Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 140B:0 | POS RxPDO-Par Control Ch.1 | PDO Parameter RxPDO 12 | UINT8 | RO | 0x06 (6dec) | 
| 140B:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 12 | OCTET-STRING[6] | RO | 05 16 06 16 0A 16 | 
Index 140C POS RxPDO-Par Control compact Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 140C:0 | POS RxPDO-Par Control compact Ch.2 | PDO Parameter RxPDO 13 | UINT8 | RO | 0x06 (6dec) | 
| 140C:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 13 | OCTET-STRING[6] | RO | 08 16 09 16 0D 16 | 
Index 140D POS RxPDO-Par Control Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 140D:0 | POS RxPDO-Par Control Ch.2 | PDO Parameter RxPDO 14 | UINT8 | RO | 0x06 (6dec) | 
| 140D:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 14 | OCTET-STRING[6] | RO | 08 16 09 16 0C 16 | 
Index 1600 ENC RxPDO-Map Control compact Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1600:0 | ENC RxPDO-Map Control compact Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x07 (7dec) | 
| 1600:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 | 
| 1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7000:02, 1 | 
| 1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 | 
| 1600:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7000:04, 1 | 
| 1600:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 | 
| 1600:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 1600:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 16 | 
Index 1601 ENC RxPDO-Map Control Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1601:0 | ENC RxPDO-Map Control Ch.1 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x07 (7dec) | 
| 1601:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 | 
| 1601:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7000:02, 1 | 
| 1601:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 | 
| 1601:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7000:04, 1 | 
| 1601:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 | 
| 1601:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 1601:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 32 | 
Index 1602 ENC RxPDO-Map Control compact Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1602:0 | ENC RxPDO-Map Control compact Ch.2 | PDO Mapping RxPDO 3 | UINT8 | RO | 0x07 (7dec) | 
| 1602:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 | 
| 1602:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7010:02, 1 | 
| 1602:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x03 (Set counter)) | UINT32 | RO | 0x7010:03, 1 | 
| 1602:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7010:04, 1 | 
| 1602:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 | 
| 1602:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 1602:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7010:11, 16 | 
Index 1603 ENC RxPDO-Map Control Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1603:0 | ENC RxPDO-Map Control Ch.2 | PDO Mapping RxPDO 4 | UINT8 | RO | 0x07 (7dec) | 
| 1603:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 | 
| 1603:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7010:02, 1 | 
| 1603:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x03 (Set counter)) | UINT32 | RO | 0x7010:03, 1 | 
| 1603:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7010:04, 1 | 
| 1603:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 | 
| 1603:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 1603:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7010:11, 32 | 
Index 1604 DCM RxPDO-Map Control Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1604:0 | DCM RxPDO-Map Control Ch.1 | PDO Mapping RxPDO 5 | UINT8 | RO | 0x05 (5dec) | 
| 1604:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (DCM Outputs Ch.1), entry 0x01 (Enable)) | UINT32 | RO | 0x7020:01, 1 | 
| 1604:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7020 (DCM Outputs Ch.1), entry 0x02 (Reset)) | UINT32 | RO | 0x7020:02, 1 | 
| 1604:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7020 (DCM Outputs Ch.1), entry 0x03 (Reduce torque)) | UINT32 | RO | 0x7020:03, 1 | 
| 1604:04 | SubIndex 004 | 4. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 | 
| 1604:05 | SubIndex 005 | 5. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
Index 1605 DCM RxPDO-Map Position Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1605:0 | DCM RxPDO-Map Position Ch.1 | PDO Mapping RxPDO 6 | UINT8 | RO | 0x01 (1dec) | 
| 1605:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (DCM Outputs Ch.1), entry 0x11 (Position)) | UINT32 | RO | 0x7020:11, 32 | 
Index 1606 DCM RxPDO-Map Velocity Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1606:0 | DCM RxPDO-Map Velocity Ch.1 | PDO Mapping RxPDO 7 | UINT8 | RO | 0x01 (1dec) | 
| 1606:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (DCM Outputs Ch.1), entry 0x21 (Velocity)) | UINT32 | RO | 0x7020:21, 16 | 
Index 1607 DCM RxPDO-Map Control Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1607:0 | DCM RxPDO-Map Control Ch.2 | PDO Mapping RxPDO 8 | UINT8 | RO | 0x05 (5dec) | 
| 1607:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (DCM Outputs Ch.2), entry 0x01 (Enable)) | UINT32 | RO | 0x7030:01, 1 | 
| 1607:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7030 (DCM Outputs Ch.2), entry 0x02 (Reset)) | UINT32 | RO | 0x7030:02, 1 | 
| 1607:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7030 (DCM Outputs Ch.2), entry 0x03 (Reduce torque)) | UINT32 | RO | 0x7030:03, 1 | 
| 1607:04 | SubIndex 004 | 4. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 | 
| 1607:05 | SubIndex 005 | 5. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
Index 1608 DCM RxPDO-Map Position Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1608:0 | DCM RxPDO-Map Position Ch.2 | PDO Mapping RxPDO 9 | UINT8 | RO | 0x01 (1dec) | 
| 1608:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (DCM Outputs Ch.2), entry 0x11 (Position)) | UINT32 | RO | 0x7030:11, 32 | 
Index 1609 DCM RxPDO-Map Velocity Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1609:0 | DCM RxPDO-Map Velocity Ch.2 | PDO Mapping RxPDO 10 | UINT8 | RO | 0x01 (1dec) | 
| 1609:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (DCM Outputs Ch.2), entry 0x21 (Velocity)) | UINT32 | RO | 0x7030:21, 16 | 
Index 160A POS RxPDO-Map Control compact Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 160A:0 | POS RxPDO-Map Control compact Ch.1 | PDO Mapping RxPDO 11 | UINT8 | RO | 0x05 (5dec) | 
| 160A:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x01 (Execute)) | UINT32 | RO | 0x7040:01, 1 | 
| 160A:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x02 (Emergency stop)) | UINT32 | RO | 0x7040:02, 1 | 
| 160A:03 | SubIndex 003 | 3. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 | 
| 160A:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 160A:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x11 (Target position)) | UINT32 | RO | 0x7040:11, 32 | 
Index 160B POS RxPDO-Map Control Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 160B:0 | POS RxPDO-Map Control Ch.1 | PDO Mapping RxPDO 12 | UINT8 | RO | 0x09 (9dec) | 
| 160B:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x01 (Execute)) | UINT32 | RO | 0x7040:01, 1 | 
| 160B:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x02 (Emergency stop)) | UINT32 | RO | 0x7040:02, 1 | 
| 160B:03 | SubIndex 003 | 3. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 | 
| 160B:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 160B:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x11 (Target position)) | UINT32 | RO | 0x7040:11, 32 | 
| 160B:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x21 (Velocity)) | UINT32 | RO | 0x7040:21, 16 | 
| 160B:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x22 (Start type)) | UINT32 | RO | 0x7040:22, 16 | 
| 160B:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x23 (Acceleration)) | UINT32 | RO | 0x7040:23, 16 | 
| 160B:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7040 (POS Outputs Ch.1), entry 0x24 (Deceleration)) | UINT32 | RO | 0x7040:24, 16 | 
Index 160C POS RxPDO-Map Control compact Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 160C:0 | POS RxPDO-Map Control compact Ch.2 | PDO Mapping RxPDO 13 | UINT8 | RO | 0x05 (5dec) | 
| 160C:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x01 (Execute)) | UINT32 | RO | 0x7050:01, 1 | 
| 160C:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x02 (Emergency stop)) | UINT32 | RO | 0x7050:02, 1 | 
| 160C:03 | SubIndex 003 | 3. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 | 
| 160C:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 160C:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x11 (Target position)) | UINT32 | RO | 0x7050:11, 32 | 
Index 160D POS RxPDO-Map Control Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 160D:0 | POS RxPDO-Map Control Ch.2 | PDO Mapping RxPDO 14 | UINT8 | RO | 0x09 (9dec) | 
| 160D:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x01 (Execute)) | UINT32 | RO | 0x7050:01, 1 | 
| 160D:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x02 (Emergency stop)) | UINT32 | RO | 0x7050:02, 1 | 
| 160D:03 | SubIndex 003 | 3. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 | 
| 160D:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 160D:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x11 (Target position)) | UINT32 | RO | 0x7050:11, 32 | 
| 160D:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x21 (Velocity)) | UINT32 | RO | 0x7050:21, 16 | 
| 160D:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x22 (Start type)) | UINT32 | RO | 0x7050:22, 16 | 
| 160D:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x23 (Acceleration)) | UINT32 | RO | 0x7050:23, 16 | 
| 160D:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7050 (POS Outputs Ch.2), entry 0x24 (Deceleration)) | UINT32 | RO | 0x7050:24, 16 | 
Index 1800 ENC TxPDO-Par Status compact Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1800:0 | ENC TxPDO-Par Status compact Ch.1 | PDO Parameter TxPDO 1 | UINT8 | RO | 0x09 (9dec) | 
| 1800:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1 | OCTET-STRING[2] | RO | 01 1A | 
| 1800:09 | TxPDO Toggle | The TxPDO toggle is toggled with each update the corresponding input data | BOOLEAN | RO | 0x00 (0dec) | 
Index 1801 ENC TxPDO-Par Status Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1801:0 | ENC TxPDO-Par Status Ch.1 | PDO Parameter TxPDO 2 | UINT8 | RO | 0x09 (9dec) | 
| 1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 | OCTET-STRING[2] | RO | 00 1A | 
| 1801:09 | TxPDO Toggle | The TxPDO toggle is toggled with each update the corresponding input data | BOOLEAN | RO | 0x00 (0dec) | 
Index 1803 ENC TxPDO-Par Status compact Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1803:0 | ENC TxPDO-Par Status compact Ch.2 | PDO Parameter TxPDO 4 | UINT8 | RO | 0x09 (9dec) | 
| 1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 | OCTET-STRING[2] | RO | 04 1A | 
| 1803:09 | TxPDO Toggle | The TxPDO toggle is toggled with each update the corresponding input data | BOOLEAN | RO | 0x00 (0dec) | 
Index 1804 ENC TxPDO-Par Status Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1804:0 | ENC TxPDO-Par Status Ch.2 | PDO Parameter TxPDO 5 | UINT8 | RO | 0x09 (9dec) | 
| 1804:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 5 | OCTET-STRING[2] | RO | 03 1A | 
| 1804:09 | TxPDO Toggle | The TxPDO toggle is toggled with each update the corresponding input data | BOOLEAN | RO | 0x00 (0dec) | 
Index 180A POS TxPDO-Par Status compact Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 180A:0 | POS TxPDO-Par Status compact Ch.1 | PDO Parameter TxPDO 11 | UINT8 | RO | 0x06 (6dec) | 
| 180A:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 11 | OCTET-STRING[2] | RO | 0B 1A | 
Index 180B POS TxPDO-Par Status Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 180B:0 | POS TxPDO-Par Status Ch.1 | PDO Parameter TxPDO 12 | UINT8 | RO | 0x06 (6dec) | 
| 180B:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 12 | OCTET-STRING[2] | RO | 0A 1A | 
Index 180C POS TxPDO-Par Status compact Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 180C:0 | POS TxPDO-Par Status compact Ch.2 | PDO Parameter TxPDO 13 | UINT8 | RO | 0x06 (6dec) | 
| 180C:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 13 | OCTET-STRING[2] | RO | 0D 1A | 
Index 180D POS TxPDO-Par Status Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 180D:0 | POS TxPDO-Par Status Ch.2 | PDO Parameter TxPDO 14 | UINT8 | RO | 0x06 (6dec) | 
| 180D:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 14 | OCTET-STRING[2] | RO | 0C 1A | 
Index 1A00 ENC TxPDO-Map Status compact Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A00:0 | ENC TxPDO-Map Status compact Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x11 (17dec) | 
| 1A00:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6000:02, 1 | 
| 1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 | 
| 1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6000:04, 1 | 
| 1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6000:05, 1 | 
| 1A00:06 | SubIndex 006 | 6. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 | 
| 1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6000:08, 1 | 
| 1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 | 
| 1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 | 
| 1A00:0A | SubIndex 010 | 10. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A00:0B | SubIndex 011 | 11. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0D (Status of extern latch)) | UINT32 | RO | 0x6000:0D, 1 | 
| 1A00:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 | 
| 1A00:0E | SubIndex 014 | 14. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A00:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x1800 (ENC TxPDO-Par Status compact Ch.1), entry 0x09 (TxPDO Toggle)) | UINT32 | RO | 0x1800:09, 1 | 
| 1A00:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 16 | 
| 1A00:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x12 (Latch value)) | UINT32 | RO | 0x6000:12, 16 | 
Index 1A01 ENC TxPDO-Map Status Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A01:0 | ENC TxPDO-Map Status Ch.1 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x11 (17dec) | 
| 1A01:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6000:02, 1 | 
| 1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 | 
| 1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6000:04, 1 | 
| 1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6000:05, 1 | 
| 1A01:06 | SubIndex 006 | 6. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 | 
| 1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6000:08, 1 | 
| 1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 | 
| 1A01:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 | 
| 1A01:0A | SubIndex 010 | 10. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A01:0B | SubIndex 011 | 11. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A01:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x0D (Status of extern latch)) | UINT32 | RO | 0x6000:0D, 1 | 
| 1A01:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 | 
| 1A01:0E | SubIndex 014 | 14. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A01:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x1801 (ENC TxPDO-Par Status Ch.1), entry 0x09 (TxPDO Toggle)) | UINT32 | RO | 0x1801:09, 1 | 
| 1A01:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 | 
| 1A01:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x12 (Latch value)) | UINT32 | RO | 0x6000:12, 32 | 
Index 1A02 ENC TxPDO-Map Timest. compact Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A02:0 | ENC TxPDO-Map Timest. compact Ch.1 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x01 (1dec) | 
| 1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs Ch.1), entry 0x16 (Timestamp)) | UINT32 | RO | 0x6000:16, 32 | 
Index 1A03 ENC TxPDO-Map Status compact Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A03:0 | ENC TxPDO-Map Status compact Ch.2 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x11 (17dec) | 
| 1A03:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A03:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6010:02, 1 | 
| 1A03:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6010:03, 1 | 
| 1A03:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6010:04, 1 | 
| 1A03:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6010:05, 1 | 
| 1A03:06 | SubIndex 006 | 6. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 | 
| 1A03:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6010:08, 1 | 
| 1A03:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6010:09, 1 | 
| 1A03:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6010:0A, 1 | 
| 1A03:0A | SubIndex 010 | 10. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A03:0B | SubIndex 011 | 11. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A03:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x0D (Status of extern latch)) | UINT32 | RO | 0x6010:0D, 1 | 
| 1A03:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 | 
| 1A03:0E | SubIndex 014 | 14. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A03:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x1803 (ENC TxPDO-Par Status compact Ch.2), entry 0x09 (TxPDO Toggle)) | UINT32 | RO | 0x1803:09, 1 | 
| 1A03:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x11 (Counter value)) | UINT32 | RO | 0x6010:11, 16 | 
| 1A03:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x12 (Latch value)) | UINT32 | RO | 0x6010:12, 16 | 
Index 1A04 ENC TxPDO-Map Status Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A04:0 | ENC TxPDO-Map Status Ch.2 | PDO Mapping TxPDO 5 | UINT8 | RO | 0x11 (17dec) | 
| 1A04:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x02 (Latch extern valid)) | UINT32 | RO | 0x6010:02, 1 | 
| 1A04:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6010:03, 1 | 
| 1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x04 (Counter underflow)) | UINT32 | RO | 0x6010:04, 1 | 
| 1A04:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x05 (Counter overflow)) | UINT32 | RO | 0x6010:05, 1 | 
| 1A04:06 | SubIndex 006 | 6. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 | 
| 1A04:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6010:08, 1 | 
| 1A04:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6010:09, 1 | 
| 1A04:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6010:0A, 1 | 
| 1A04:0A | SubIndex 010 | 10. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A04:0B | SubIndex 011 | 11. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A04:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x0D (Status of extern latch)) | UINT32 | RO | 0x6010:0D, 1 | 
| 1A04:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 | 
| 1A04:0E | SubIndex 014 | 14. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A04:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x1804 (ENC TxPDO-Par Status Ch.2), entry 0x09 (TxPDO Toggle)) | UINT32 | RO | 0x1804:09, 1 | 
| 1A04:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x11 (Counter value)) | UINT32 | RO | 0x6010:11, 32 | 
| 1A04:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x12 (Latch value)) | UINT32 | RO | 0x6010:12, 32 | 
Index 1A05 ENC TxPDO-Map Timest. compact Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A05:0 | ENC TxPDO-Map Timest. compact Ch.2 | PDO Mapping TxPDO 6 | UINT8 | RO | 0x01 (1dec) | 
| 1A05:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (ENC Inputs Ch.2), entry 0x16 (Timestamp)) | UINT32 | RO | 0x6010:16, 32 | 
Index 1A06 DCM TxPDO-Map Status Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A06:0 | DCM TxPDO-Map Status Ch.1 | PDO Mapping TxPDO 7 | UINT8 | RO | 0x0E (14dec) | 
| 1A06:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x01 (Ready to enable)) | UINT32 | RO | 0x6020:01, 1 | 
| 1A06:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x02 (Ready)) | UINT32 | RO | 0x6020:02, 1 | 
| 1A06:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x03 (Warning)) | UINT32 | RO | 0x6020:03, 1 | 
| 1A06:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x04 (Error)) | UINT32 | RO | 0x6020:04, 1 | 
| 1A06:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x05 (Moving positive)) | UINT32 | RO | 0x6020:05, 1 | 
| 1A06:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x06 (Moving negative)) | UINT32 | RO | 0x6020:06, 1 | 
| 1A06:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x07 (Torque reduced)) | UINT32 | RO | 0x6020:07, 1 | 
| 1A06:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A06:09 | SubIndex 009 | 9. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 | 
| 1A06:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x0C (Digital input 1)) | UINT32 | RO | 0x6020:0C, 1 | 
| 1A06:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x0D (Digital input 2)) | UINT32 | RO | 0x6020:0D, 1 | 
| 1A06:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 | 
| 1A06:0D | SubIndex 013 | 13. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A06:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x1806, entry 0x09) | UINT32 | RO | 0x1806:09, 1 | 
Index 1A07 DCM TxPDO-Map Synchron info data Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A07:0 | DCM TxPDO-Map Synchron info data Ch.1 | PDO Mapping TxPDO 8 | UINT8 | RO | 0x02 (2dec) | 
| 1A07:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x11 (Info data 1)) | UINT32 | RO | 0x6020:11, 16 | 
| 1A07:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.1), entry 0x12 (Info data 2)) | UINT32 | RO | 0x6020:12, 16 | 
Index 1A08 DCM TxPDO-Map Status Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A08:0 | DCM TxPDO-Map Status Ch.2 | PDO Mapping TxPDO 9 | UINT8 | RO | 0x0E (14dec) | 
| 1A08:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x01 (Ready to enable)) | UINT32 | RO | 0x6030:01, 1 | 
| 1A08:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x02 (Ready)) | UINT32 | RO | 0x6030:02, 1 | 
| 1A08:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x03 (Warning)) | UINT32 | RO | 0x6030:03, 1 | 
| 1A08:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x04 (Error)) | UINT32 | RO | 0x6030:04, 1 | 
| 1A08:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x05 (Moving positive)) | UINT32 | RO | 0x6030:05, 1 | 
| 1A08:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x06 (Moving negative)) | UINT32 | RO | 0x6030:06, 1 | 
| 1A08:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x07 (Torque reduced)) | UINT32 | RO | 0x6030:07, 1 | 
| 1A08:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A08:09 | SubIndex 009 | 9. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 | 
| 1A08:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x0C (Digital input 1)) | UINT32 | RO | 0x6030:0C, 1 | 
| 1A08:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x0D (Digital input 2)) | UINT32 | RO | 0x6030:0D, 1 | 
| 1A08:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 | 
| 1A08:0D | SubIndex 013 | 13. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A08:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x1808, entry 0x09) | UINT32 | RO | 0x1808:09, 1 | 
Index 1A09 DCM TxPDO-Map Synchron info data Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A09:0 | DCM TxPDO-Map Synchron info data Ch.2 | PDO Mapping TxPDO 10 | UINT8 | RO | 0x02 (2dec) | 
| 1A09:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x11 (Info data 1)) | UINT32 | RO | 0x6030:11, 16 | 
| 1A09:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.2), entry 0x12 (Info data 2)) | UINT32 | RO | 0x6030:12, 16 | 
Index 1A0A POS TxPDO-Map Status compact Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A0A:0 | POS TxPDO-Map Status compact Ch.1 | PDO Mapping TxPDO 11 | UINT8 | RO | 0x09 (9dec) | 
| 1A0A:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x01 (Busy)) | UINT32 | RO | 0x6040:01, 1 | 
| 1A0A:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x02 (In-Target)) | UINT32 | RO | 0x6040:02, 1 | 
| 1A0A:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x03 (Warning)) | UINT32 | RO | 0x6040:03, 1 | 
| 1A0A:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x04 (Error)) | UINT32 | RO | 0x6040:04, 1 | 
| 1A0A:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x05 (Calibrated)) | UINT32 | RO | 0x6040:05, 1 | 
| 1A0A:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x06 (Accelerate)) | UINT32 | RO | 0x6040:06, 1 | 
| 1A0A:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x07 (Decelerate)) | UINT32 | RO | 0x6040:07, 1 | 
| 1A0A:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A0A:09 | SubIndex 009 | 9. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
Index 1A0B POS TxPDO-Map Status Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A0B:0 | POS TxPDO-Map Status Ch.1 | PDO Mapping TxPDO 12 | UINT8 | RO | 0x0C (12dec) | 
| 1A0B:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x01 (Busy)) | UINT32 | RO | 0x6040:01, 1 | 
| 1A0B:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x02 (In-Target)) | UINT32 | RO | 0x6040:02, 1 | 
| 1A0B:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x03 (Warning)) | UINT32 | RO | 0x6040:03, 1 | 
| 1A0B:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x04 (Error)) | UINT32 | RO | 0x6040:04, 1 | 
| 1A0B:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x05 (Calibrated)) | UINT32 | RO | 0x6040:05, 1 | 
| 1A0B:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x06 (Accelerate)) | UINT32 | RO | 0x6040:06, 1 | 
| 1A0B:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x07 (Decelerate)) | UINT32 | RO | 0x6040:07, 1 | 
| 1A0B:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A0B:09 | SubIndex 009 | 9. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 1A0B:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x11 (Actual position)) | UINT32 | RO | 0x6040:11, 32 | 
| 1A0B:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x21 (Actual velocity)) | UINT32 | RO | 0x6040:21, 16 | 
| 1A0B:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6040 (POS Inputs Ch.1), entry 0x22 (Actual drive time)) | UINT32 | RO | 0x6040:22, 32 | 
Index 1A0C POS TxPDO-Map Status compact Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A0C:0 | POS TxPDO-Map Status compact Ch.2 | PDO Mapping TxPDO 13 | UINT8 | RO | 0x09 (9dec) | 
| 1A0C:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x01 (Busy)) | UINT32 | RO | 0x6050:01, 1 | 
| 1A0C:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x02 (In-Target)) | UINT32 | RO | 0x6050:02, 1 | 
| 1A0C:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x03 (Warning)) | UINT32 | RO | 0x6050:03, 1 | 
| 1A0C:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x04 (Error)) | UINT32 | RO | 0x6050:04, 1 | 
| 1A0C:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x05 (Calibrated)) | UINT32 | RO | 0x6050:05, 1 | 
| 1A0C:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x06 (Accelerate)) | UINT32 | RO | 0x6050:06, 1 | 
| 1A0C:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x07 (Decelerate)) | UINT32 | RO | 0x6050:07, 1 | 
| 1A0C:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A0C:09 | SubIndex 009 | 9. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
Index 1A0D POS TxPDO-Map Status Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A0D:0 | POS TxPDO-Map Status Ch.2 | PDO Mapping TxPDO 14 | UINT8 | RO | 0x0C (12dec) | 
| 1A0D:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x01 (Busy)) | UINT32 | RO | 0x6050:01, 1 | 
| 1A0D:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x02 (In-Target)) | UINT32 | RO | 0x6050:02, 1 | 
| 1A0D:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x03 (Warning)) | UINT32 | RO | 0x6050:03, 1 | 
| 1A0D:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x04 (Error)) | UINT32 | RO | 0x6050:04, 1 | 
| 1A0D:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x05 (Calibrated)) | UINT32 | RO | 0x6050:05, 1 | 
| 1A0D:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x06 (Accelerate)) | UINT32 | RO | 0x6050:06, 1 | 
| 1A0D:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x07 (Decelerate)) | UINT32 | RO | 0x6050:07, 1 | 
| 1A0D:08 | SubIndex 008 | 8. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 | 
| 1A0D:09 | SubIndex 009 | 9. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 | 
| 1A0D:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x11 (Actual position)) | UINT32 | RO | 0x6050:11, 32 | 
| 1A0D:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x21 (Actual velocity)) | UINT32 | RO | 0x6050:21, 16 | 
| 1A0D:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6050 (POS Inputs Ch.2), entry 0x22 (Actual drive time)) | UINT32 | RO | 0x6050:22, 32 | 
Index 1C00 Sync manager type
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C00:0 | Sync manager type | Using the sync managers | UINT8 | RO | 0x04 (4dec) | 
| 1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) | 
| 1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) | 
| 1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) | 
| 1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) | 
Index 1C12 RxPDO assign
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x06 (6dec) | 
| 1C12:01 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) | 
| 1C12:02 | SubIndex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1602 (5634dec) | 
| 1C12:03 | SubIndex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1604 (5636dec) | 
| 1C12:04 | SubIndex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1606 (5638dec) | 
| 1C12:05 | SubIndex 005 | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1607 (5639dec) | 
| 1C12:06 | SubIndex 006 | 6. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1609 (5641dec) | 
Index 1C13 TxPDO assign
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x04 (4dec) | 
| 1C13:01 | SubIndex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) | 
| 1C13:02 | SubIndex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A03 (6659dec) | 
| 1C13:03 | SubIndex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A06 (6662dec) | 
| 1C13:04 | SubIndex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A08 (6664dec) | 
| 1C13:05 | SubIndex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
| 1C32:06 | SubIndex 006 | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
| 1C13:07 | SubIndex 007 | 7. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
| 1C13:08 | SubIndex 008 | 8. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
| 1C13:09 | SubIndex 009 | 9. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
| 1C13:0A | SubIndex 010 | 10. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
Index 1C32 SM output parameter
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) | 
| 1C32:01 | Sync mode | Current synchronization mode: 
 | UINT16 | RW | 0x0001 (1dec) | 
| 1C32:02 | Cycle time | Cycle time (in ns): 
 | UINT32 | RW | 0x000F4240 (1000000dec) | 
| 1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C32:04 | Sync modes supported | Supported synchronization modes: 
 | UINT16 | RO | 0xC007 (49159dec) | 
| 1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x0003D090 (250000dec) | 
| 1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C32:07 | Minimum delay time | 
 | UINT32 | RO | 0x00000000 (0dec) | 
| 1C32:08 | Command | 
 The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) | 
| 1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) | 
| 1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) | 
| 1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) | 
| 1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) | 
Index 1C33 SM input parameter
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) | 
| 1C33:01 | Sync mode | Current synchronization mode: 
 | UINT16 | RW | 0x0022 (34dec) | 
| 1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) | 
| 1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C33:04 | Sync modes supported | Supported synchronization modes: 
 | UINT16 | RO | 0xC007 (49159dec) | 
| 1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x0003D090 (250000dec) | 
| 1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C33:07 | Minimum delay time | 
 | UINT32 | RO | 0x00000000 (0dec) | 
| 1C33:08 | Command | as 1C32:08 | UINT16 | RW | 0x0000 (0dec) | 
| 1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) | 
| 1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) | 
| 1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) | 
| 1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) | 
Index F000 Modular device profile
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) | 
| F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) | 
| F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0006 (6dec) | 
Index F008 Code word
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) | 
Index F010 Module list
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x06 (6dec) | 
| F010:01 | SubIndex 001 | Profile number of the encoder interface | UINT32 | RW | 0x000001FF (511dec) | 
| F010:02 | SubIndex 002 | Profile number of the encoder interface | UINT32 | RW | 0x000001FF (511dec) | 
| F010:03 | SubIndex 003 | Profile number of the DC motor interface | UINT32 | RW | 0x000002DD (733dec) | 
| F010:04 | SubIndex 004 | Profile number of the DC motor interface | UINT32 | RW | 0x000002DD (733dec) | 
| F010:05 | SubIndex 005 | Profile number of the positioning interface | UINT32 | RW | 0x000002C0 (704dec) | 
| F010:06 | SubIndex 006 | Profile number of the positioning interface | UINT32 | RW | 0x000002C0 (704dec) |