Standard objects
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1000:0 |
Device type |
Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x02DD1389 (48042889dec) |
Index 1008 Device name
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
EL7332 |
Index 1009 Hardware version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 100A Software version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 1018 Identity
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
0x1CA43052 (480522322dec) |
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
0x00100000 (1048576dec) |
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1401 DCM RxPDO-Par Velocity Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1401:0 |
DCM RxPDO-Par Velocity Ch.1 |
PDO Parameter RxPDO 2 |
UINT8 |
RO |
0x06 (6dec) |
1401:06 |
Exclude RxPDOs |
Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 2 |
OCTET-STRING[6] |
RO |
05 16 0A 16 0B 16 |
Index 1403 DCM RxPDO-Par Velocity Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1403:0 |
DCM RxPDO-Par Velocity Ch.2 |
PDO Parameter RxPDO 4 |
UINT8 |
RO |
0x06 (6dec) |
1403:06 |
Exclude RxPDOs |
Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 4 |
OCTET-STRING[6] |
RO |
07 16 0C 16 0D 16 |
Index 1600 DCM RxPDO-Map Control Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1600:0 |
DCM RxPDO-Map Control Ch.1 |
PDO Mapping RxPDO 1 |
UINT8 |
RO |
0x05 (5dec) |
1600:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7000 (DCM Outputs Ch.1), entry 0x01 (Enable)) |
UINT32 |
RO |
0x7000:01, 1 |
1600:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x7000 (DCM Outputs Ch.1), entry 0x02 (Reset)) |
UINT32 |
RO |
0x7000:02, 1 |
1600:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x7000 (DCM Outputs Ch.1), entry 0x03 (Reduce torque)) |
UINT32 |
RO |
0x7000:03, 1 |
1600:04 |
SubIndex 004 |
4. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
1600:05 |
SubIndex 005 |
5. PDO Mapping entry (8 bits align) |
UINT32 |
RO |
0x0000:00, 8 |
Index 1601 DCM RxPDO-Map Velocity Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1601:0 |
DCM RxPDO-Map Velocity Ch.1 |
PDO Mapping RxPDO 2 |
UINT8 |
RO |
0x01 (1dec) |
1601:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7000 (DCM Outputs Ch.1), entry 0x21 (Velocity)) |
UINT32 |
RO |
0x7000:21, 16 |
Index 1602 DCM RxPDO-Map Control Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1602:0 |
DCM RxPDO-Map Control Ch.2 |
PDO Mapping RxPDO 3 |
UINT8 |
RO |
0x05 (5dec) |
1602:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (DCM Outputs Ch.2), entry 0x01 (Enable)) |
UINT32 |
RO |
0x7010:01, 1 |
1602:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x7010 (DCM Outputs Ch.2), entry 0x02 (Reset)) |
UINT32 |
RO |
0x7010:02, 1 |
1602:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x7010 (DCM Outputs Ch.2), entry 0x03 (Reduce torque)) |
UINT32 |
RO |
0x7010:03, 1 |
1602:04 |
SubIndex 004 |
4. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
1602:05 |
SubIndex 005 |
5. PDO Mapping entry (8 bits align) |
UINT32 |
RO |
0x0000:00, 8 |
Index 1603 DCM RxPDO-Map Velocity Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1603:0 |
DCM RxPDO-Map Velocity Ch.2 |
PDO Mapping RxPDO 4 |
UINT8 |
RO |
0x01 (1dec) |
1603:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (DCM Outputs Ch.2), entry 0x21 (Velocity)) |
UINT32 |
RO |
0x7010:21, 16 |
Index 1A00 DCM TxPDO-Map Status Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A00:0 |
DCM TxPDO-Map Status Ch.1 |
PDO Mapping TxPDO 1 |
UINT8 |
RO |
0x0E (14dec) |
1A00:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x01 (Ready to enable)) |
UINT32 |
RO |
0x6000:01, 1 |
1A00:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x02 (Ready)) |
UINT32 |
RO |
0x6000:02, 1 |
1A00:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x03 (Warning)) |
UINT32 |
RO |
0x6000:03, 1 |
1A00:04 |
SubIndex 004 |
4. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x04 (Error)) |
UINT32 |
RO |
0x6000:04, 1 |
1A00:05 |
SubIndex 005 |
5. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x05 (Moving positive)) |
UINT32 |
RO |
0x6000:05, 1 |
1A00:06 |
SubIndex 006 |
6. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x06 (Moving negative)) |
UINT32 |
RO |
0x6000:06, 1 |
1A00:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x07 (Torque reduced)) |
UINT32 |
RO |
0x6000:07, 1 |
1A00:08 |
SubIndex 008 |
8. PDO Mapping entry (1 bits align) |
UINT32 |
RO |
0x0000:00, 1 |
1A00:09 |
SubIndex 009 |
9. PDO Mapping entry (3 bits align) |
UINT32 |
RO |
0x0000:00, 3 |
1A00:0A |
SubIndex 010 |
10. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x0C (Digital input 1)) |
UINT32 |
RO |
0x6000:0C, 1 |
1A00:0B |
SubIndex 011 |
11. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x0D (Digital input 2)) |
UINT32 |
RO |
0x6000:0D, 1 |
1A00:0C |
SubIndex 012 |
12. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) |
UINT32 |
RO |
0x1C32:20, 1 |
1A00:0D |
SubIndex 013 |
13. PDO Mapping entry (1 bits align) |
UINT32 |
RO |
0x0000:00, 1 |
1A00:0E |
SubIndex 014 |
14. PDO Mapping entry (object 0x1800, entry 0x09) |
UINT32 |
RO |
0x1800:09, 1 |
Index 1A01 DCM TxPDO-Map Synchron info data Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A01:0 |
DCM TxPDO-Map Synchron info data Ch.1 |
PDO Mapping TxPDO 2 |
UINT8 |
RO |
0x02 (2dec) |
1A01:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x11 (Info data 1)) |
UINT32 |
RO |
0x6000:11, 16 |
1A01:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x12 (Info data 2)) |
UINT32 |
RO |
0x6000:12, 16 |
Index 1A02 DCM TxPDO-Map Status Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A02:0 |
DCM TxPDO-Map Status Ch.2 |
PDO Mapping TxPDO 3 |
UINT8 |
RO |
0x0E (14dec) |
1A02:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x01 (Ready to enable)) |
UINT32 |
RO |
0x6010:01, 1 |
1A02:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x02 (Ready)) |
UINT32 |
RO |
0x6010:02, 1 |
1A02:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x03 (Warning)) |
UINT32 |
RO |
0x6010:03, 1 |
1A02:04 |
SubIndex 004 |
4. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x04 (Error)) |
UINT32 |
RO |
0x6010:04, 1 |
1A02:05 |
SubIndex 005 |
5. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x05 (Moving positive)) |
UINT32 |
RO |
0x6010:05, 1 |
1A02:06 |
SubIndex 006 |
6. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x06 (Moving negative)) |
UINT32 |
RO |
0x6010:06, 1 |
1A02:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x07 (Torque reduced)) |
UINT32 |
RO |
0x6010:07, 1 |
1A02:08 |
SubIndex 008 |
8. PDO Mapping entry (1 bits align) |
UINT32 |
RO |
0x0000:00, 1 |
1A02:09 |
SubIndex 009 |
9. PDO Mapping entry (3 bits align) |
UINT32 |
RO |
0x0000:00, 3 |
1A02:0A |
SubIndex 010 |
10. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x0C (Digital input 1)) |
UINT32 |
RO |
0x6010:0C, 1 |
1A02:0B |
SubIndex 011 |
11. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x0D (Digital input 2)) |
UINT32 |
RO |
0x6010:0D, 1 |
1A02:0C |
SubIndex 012 |
12. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) |
UINT32 |
RO |
0x1C32:20, 1 |
1A02:0D |
SubIndex 013 |
13. PDO Mapping entry (1 bits align) |
UINT32 |
RO |
0x0000:00, 1 |
1A02:0E |
SubIndex 014 |
14. PDO Mapping entry (object 0x1802, entry 0x09) |
UINT32 |
RO |
0x1802:09, 1 |
Index 1A03 DCM TxPDO-Map Synchron info data Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A03:0 |
DCM TxPDO-Map Synchron info data Ch.2 |
PDO Mapping TxPDO 4 |
UINT8 |
RO |
0x02 (2dec) |
1A03:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x11 (Info data 1)) |
UINT32 |
RO |
0x6010:11, 16 |
1A03:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x12 (Info data 2)) |
UINT32 |
RO |
0x6010:12, 16 |
Index 1C00 Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
0x04 (4dec) |
1C12:01 |
SubIndex 001 |
1. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1600 (5632dec) |
1C12:02 |
SubIndex 002 |
2. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1601 (5633dec) |
1C12:03 |
SubIndex 003 |
3. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1602 (5634dec) |
1C12:04 |
SubIndex 004 |
4. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1603 (5635dec) |
Index 1C13 TxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C13:0 |
TxPDO assign |
PDO Assign Inputs |
UINT8 |
RW |
0x02 (2dec) |
1C13:01 |
SubIndex 001 |
1. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A00 (6656dec) |
1C13:02 |
SubIndex 002 |
2. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A02 (6658dec) |
1C13:03 |
SubIndex 003 |
3. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C13:04 |
SubIndex 004 |
4. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
Index 1C32 SM output parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C32:0 |
SM output parameter |
Synchronization parameters for the outputs |
UINT8 |
RO |
0x20 (32dec) |
1C32:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0001 (1dec) |
1C32:02 |
Cycle time |
Cycle time (in ns):
|
UINT32 |
RW |
0x000F4240 (1000000dec) |
1C32:03 |
Shift time |
Time between SYNC0 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
1C32:05 |
Minimum cycle time |
Minimum cycle time (in ns) |
UINT32 |
RO |
0x0001E848 (125000dec) |
1C32:06 |
Calc and copy time |
Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:07 |
Minimum delay time |
|
UINT32 |
RO |
0x00000000 (0dec) |
1C32:08 |
Command |
The entries 1C32:03, 1C32:05, 1C32:06, 1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. |
UINT16 |
RW |
0x0000 (0dec) |
1C32:09 |
Maximum delay time |
Time between SYNC1 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:0B |
SM event missed counter |
Number of missed SM events in OPERATIONAL (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:0C |
Cycle exceeded counter |
Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:0D |
Shift too short counter |
Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:20 |
Sync error |
The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) |
BOOLEAN |
RO |
0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C33:0 |
SM input parameter |
Synchronization parameters for the inputs |
UINT8 |
RO |
0x20 (32dec) |
1C33:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0022 (34dec) |
1C33:02 |
Cycle time |
as 0x1C32:02 |
UINT32 |
RW |
0x000F4240 (1000000dec) |
1C33:03 |
Shift time |
Time between SYNC0 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
1C33:05 |
Minimum cycle time |
as 1C32:05 |
UINT32 |
RO |
0x0001E848 (125000dec) |
1C33:06 |
Calc and copy time |
Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:07 |
Minimum delay time |
|
UINT32 |
RO |
0x00000000 (0dec) |
1C33:08 |
Command |
as 0x1C32:08 |
UINT16 |
RW |
0x0000 (0dec) |
1C33:09 |
Maximum delay time |
Time between SYNC1 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:0B |
SM event missed counter |
as 0x1C32:11 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:0C |
Cycle exceeded counter |
as 0x1C32:12 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:0D |
Shift too short counter |
as 0x1C32:13 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:20 |
Sync error |
as 0x1C32:32 |
BOOLEAN |
RO |
0x00 (0dec) |
Index F000 Modular device profile
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F000:0 |
Modular device profile |
General information for the modular device profile |
UINT8 |
RO |
0x02 (2dec) |
F000:01 |
Module index distance |
Index distance of the objects of the individual channels |
UINT16 |
RO |
0x0010 (16dec) |
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RO |
0x0002 (2dec) |
Index F008 Code word
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F010:0 |
Module list |
Max. Subindex |
UINT8 |
RW |
0x02 (2dec) |
F010:01 |
SubIndex 001 |
Profile number of the DC motor interface |
UINT32 |
RW |
0x000002DD (733dec) |
F010:02 |
SubIndex 002 |
Profile number of the DC motor interface |
UINT32 |
RW |
0x000002DD (733dec) |