Configuration data
Index 8020 DCM Motor Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 | DCM Motor Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x0F (15dec) |
8020:01 | Maximal current | Maximum permanent motor coil current | UINT16 | RW | 0x0960 (2400dec) |
8020:02 | Nominal current | Motor nominal current | UINT16 | RW | 0x05DC (1500dec) |
8020:03 | Nominal voltage | Nominal voltage (supply voltage) of the motor | UINT16 | RW | 0x5DC0 (24000dec) |
8020:04 | Motor coil resistance | Internal resistance of the motor | UINT16 | RW | 0x0064 (100dec) |
8020:05 | Reduced current (positive) | Reduced torque in positive direction of rotation | UINT16 | RW | 0x01F4 (500dec) |
8020:06 | Reduced current (negative) | Reduced torque in negative direction of rotation | UINT16 | RW | 0x01F4 (500dec) |
8020:0C | Time for switch-off at overload | Time for switch-off at overload | UINT16 | RW | 0x00C8 (200dec) |
8020:0D | Time for current lowering at overload | Time for current lowering at overload (from max. current to nominal current, | UINT16 | RW | 0x07D0 (2000dec) |
8020:0E | Torque auto-reduction threshold (positive) | Process data threshold for automatic torque reduction in the positive direction of rotation | UINT8 | RW | 0x00 (0dec) |
8020:0F | Torque auto-reduction threshold (negative) | Process data threshold for automatic torque reduction in the negative direction of rotation | UINT8 | RW | 0x00 (0dec) |
Index 8021 DCM Controller Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8021:0 | DCM Controller Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
8021:01 | Kp factor (curr.) | Kp control factor of the current controller | UINT16 | RW | 0x00C8 (200dec) |
8021:02 | Ki factor (curr.) | Ki control factor of the current controller | UINT16 | RW | 0x0002 (2dec) |
8021:03 | Inner window (curr.) | Inner window for the I component | UINT8 | RW | 0x00 (0dec) |
8021:05 | Outer window (curr.) | Outer window for the I component | UINT8 | RW | 0x00 (0dec) |
8021:06 | Filter cut off frequency (curr.) | Limit frequency of the current controller | UINT16 | RW | 0x0000 (0dec) |
8021:11 | Voltage adjustment enable | Activates the compensation of voltage fluctuations (only in the operating mode "Direct velocity") | BOOLEAN | RW | 0x00 (0dec) |
8021:12 | Current adjustment enable | Activates the R x I compensation | BOOLEAN | RW | 0x00 (0dec) |
Index 8022 DCM Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8022:0 | DCM Features Ch.1 | Max. Subindex | UINT8 | RO | 0x3E (62dec) |
8022:01 | Operation mode | Operation mode: 0: Automatic 1: Velocity direct 2: Velocity controller 3: Position controller 4 - 14: reserved 15: Chopper resistor | BIT4 | RW | 0x00 (0dec) |
8022:09 | Invert motor polarity | Inverts the direction of rotation of the motor | BOOLEAN | RW | 0x00 (0dec) |
8022:0A | Torque error enable | Activates the automatic overload cut-off (see also subindex 0x8020:0C) | BOOLEAN | RW | 0x00 (0dec) |
8022:0B | Torque auto reduce | Activates the automatic torque reduction (see also subindex 0x8020:0D - 0x8020:0F) | BOOLEAN | RW | 0x00 (0dec) |
8022:11 | Select info data 1 | Selection "Info data 1" 0: Status word 1: Motor coil voltage 2: Motor coil current 3: Current limit 4: Control error 5: Duty cycle 6: reserved 7: Motor velocity 8: Overload time 9 - 100: reserved 101: Internal temperature 102: reserved 103: Control voltage 104: Motor supply voltage 105 - 149: reserved 150: Status word (drive controller) 151: State (drive controller) …: reserved | UINT8 | RW | 0x01 (1dec) |
8022:19 | Select info data 2 | Selection "Info data 2" see subindex 0x8022:11 | UINT8 | RW | 0x02 (2dec) |
8022:30 | Invert digital input 1 | Inversion of digital input 1 | BOOLEAN | RW | 0x00 (0dec) |
8022:31 | Invert digital input 2 | Inversion of digital input 2 | BOOLEAN | RW | 0x00 (0dec) |
8022:32 | Function for input 1 | Function of digital input 1 0: Normal input 1: Hardware enable …:reserved | BIT4 | RW | 0x00 (0dec) |
8022:36 | Function for input 2 | Function of digital input 2 see subindex 0x8022:32 | BIT4 | RW | 0x00 (0dec) |
Index 8030 DCM Motor Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8030:0 | DCM Motor Settings Ch.2 | Max. Subindex | UINT8 | RO | 0x0F (15dec) |
8030:01 | Maximal current | Maximum permanent motor coil current | UINT16 | RW | 0x0960 (2400dec) |
8030:02 | Nominal current | Motor nominal current | UINT16 | RW | 0x05DC (1500dec) |
8030:03 | Nominal voltage | Nominal voltage (supply voltage) of the motor | UINT16 | RW | 0x5DC0 (24000dec) |
8030:04 | Motor coil resistance | Internal resistance of the motor | UINT16 | RW | 0x0064 (100dec) |
8030:05 | Reduced current (positive) | Reduced torque in positive direction of rotation | UINT16 | RW | 0x01F4 (500dec) |
8030:06 | Reduced current (negative) | Reduced torque in negative direction of rotation | UINT16 | RW | 0x01F4 (500dec) |
8030:0C | Time for switch-off at overload | Time for switch-off at overload | UINT16 | RW | 0x00C8 (200dec) |
8030:0D | Time for current lowering at overload | Time for current lowering at overload (from max. current to nominal current, | UINT16 | RW | 0x07D0 (2000dec) |
8030:0E | Torque auto-reduction threshold (positive) | Process data threshold for automatic torque reduction in the positive direction of rotation | UINT8 | RW | 0x00 (0dec) |
8030:0F | Torque auto-reduction threshold (negative) | Process data threshold for automatic torque reduction in the negative direction of rotation | UINT8 | RW | 0x00 (0dec) |
Index 8031 DCM Controller Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8031:0 | DCM Controller Settings Ch.2 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
8031:01 | Kp factor (curr.) | Kp control factor of the current controller | UINT16 | RW | 0x00C8 (200dec) |
8031:02 | Ki factor (curr.) | Ki control factor of the current controller | UINT16 | RW | 0x0002 (2dec) |
8031:03 | Inner window (curr.) | Inner window for the I component | UINT8 | RW | 0x00 (0dec) |
8031:05 | Outer window (curr.) | Outer window for the I component | UINT8 | RW | 0x00 (0dec) |
8031:06 | Filter cut off frequency (curr.) | Limit frequency of the current controller | UINT16 | RW | 0x0000 (0dec) |
8031:11 | Voltage adjustment enable | Activates the compensation of voltage fluctuations (only in the operating mode "Direct velocity") | BOOLEAN | RW | 0x00 (0dec) |
8031:12 | Current adjustment enable | Activates the R x I compensation | BOOLEAN | RW | 0x00 (0dec) |
Index 8032 DCM Features Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8032:0 | DCM Features Ch.1 | Max. Subindex | UINT8 | RO | 0x3E (62dec) |
8032:01 | Operation mode | Operation mode 0: Automatic 1: Velocity direct 2: Velocity controller 3: Position controller 4 - 14: reserved 15: Chopper resistor | BIT4 | RW | 0x00 (0dec) |
8032:09 | Invert motor polarity | Inverts the direction of rotation of the motor | BOOLEAN | RW | 0x00 (0dec) |
8032:0A | Torque error enable | Activates the automatic overload cut-off (see also subindex 0x8030:0C) | BOOLEAN | RW | 0x00 (0dec) |
8032:0B | Torque auto reduce | Activates the automatic torque reduction (see also subindex 0x8030:0D - 0x8030:0F) | BOOLEAN | RW | 0x00 (0dec) |
8032:11 | Select info data 1 | Selection "Info data 1" 0: Status word 1: Motor coil voltage 2: Motor coil current 3: Current limit 4: Control error 5: Duty cycle 6: reserved 7: Motor velocity 8: Overload time 9 - 100: reserved 101: Internal temperature 102: reserved 103: Control voltage 104: Motor supply voltage 105 - 149: reserved 150: Status word (drive controller) 151: State (drive controller) …: reserved | UINT8 | RW | 0x01 (1dec) |
8032:19 | Select info data 2 | Selection "Info data 2" see subindex 0x8032:11 | UINT8 | RW | 0x02 (2dec) |
8032:30 | Invert digital input 1 | Inversion of digital input 1 | BOOLEAN | RW | 0x00 (0dec) |
8032:31 | Invert digital input 2 | Inversion of digital input 2 | BOOLEAN | RW | 0x00 (0dec) |
8032:32 | Function for input 1 | Function of digital input 1 Function of digital input 1 0: Normal input 1: Hardware enable …:reserved | BIT4 | RW | 0x00 (0dec) |
8032:36 | Function for input 2 | Function of digital input 2 see subindex 0x8032:32 | BIT4 | RW | 0x00 (0dec) |