EL7037 - Introduction

EL7037 - Introduction 1:Fig.4: EL7037

EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 1.5 A, vector control, with incremental encoder

The EL7037 EtherCAT Terminal is intended for stepper motors with low performance range. The PWM output stages cover a wide range of voltages and currents. Together with two inputs for limit switches, they are located in the EtherCAT Terminal.

The EL7037 can be adjusted to the motor and the application by changing just a few parameters. Stepper motors from the AS10xx series can be operated with vector control. This control technique offers various benefits, such as better dynamics and lower power consumption.

Together with a stepper motor, the EL7037 represents an inexpensive compact drive.

Quick links

Connection instructions

Section "Installation and wiring",

 

Application example

Section "Commissioning",

Commissioning instructions

Section "Commissioning",

Configuration instructions

Section "Commissioning",

Section "Configuration with the TwinCAT System Manager",