EL7037 - LEDs and connection

WARNING

WARNING! Risk of electric shock and damage of devices possible!

Bring the bus terminal system into a safe, powered down state before starting installation, disassembly or wiring of the Bus Terminals!

EL7037 - LEDs and connection 1:Fig.4: LEDs and connection EL7037

Connection

Terminal point

Name

Signal

1

A

Encoder input A

2

C

Encoder input C (zero input). If object 0x7000:01 is set in the control word and a rising edge occurs at encoder input C, the current counter value is stored as a reference mark in the latch register.

3

Encoder supply +24V

Encoder supply + 24 V, internally connected with positive power contact and pin 6, 7

4

A1

Motor winding A1

5

B1

Motor winding B1

6

+24V

+24 VDC, internally connected with positive power contact and pin 3, 7

7

+24V

+24 VDC, internally connected with positive power contact and pin 3, 7

8

Input 1

Digital input 1 (24 VDC)

9

B

Encoder input B

10

Latch

Latch input. The current counter value is stored as a reference mark in the latch register, if

  • object 0x7000:02 is set and a rising edge occurs at the latch input; or
  • object 0x000:04 is set and a falling edge occurs at the latch input.

11

Encoder supply 0V

Encoder supply 0 V, internally connected with negative power contact and pin 14, 15

12

A2

Motor winding A2

13

B2

Motor winding B2

14

0V

0 VDC, internally connected with negative power contact and pin 11, 15

15

0V

0 VDC, internally connected with negative power contact and pin 11, 14

16

Input 2

Digital input 2 (24 VDC), also configurable as a digital output (0,5 A)

LEDs

EL7037 - LEDs and connection 2:Fig.36: EL7037 - LEDs

No.

LED

Color

Meaning

1

RUN

green

This LED indicates the terminal's operating state:

off

State of the EtherCAT State Machine: INIT = Initialization of the terminal or BOOTSTRAP = Function for firmware updates of the terminal

blinking

State of the EtherCAT State Machine: PREOP = Setting for mailbox communication and variant standard settings

single flash

State of the EtherCAT State Machine: SAFEOP = Channel checking of the Sync Manager and the Distributed Clocks. Outputs stay in safe operation mode.

on

State of the EtherCAT State Machine: OP = Normal operation mode, mailbox- and process data communication possible

2

Encoder

green

on

Encoder ready for operation

3

A

green

on

Signal at encoder input A

4

B

green

on

Signal at encoder input B

5

C

green

on

Signal at encoder input C

6

Latch

green

on

Signal at latch input

7

Turn CW

green

on

Motor is triggered clock wise

8

Input 1

green

on

Signal at digital input 1

9

Driver

green

on

Driver stage ready for operation

10

Power

green

off

The power supply voltage (24 V DC) is absent or
the motor control is blocked (Index 0x6010:02 is not set))

on

The power supply voltage (24 V DC) is present

11

Warning

yellow

on

Configuration error, e.g.:

  • Motor power supply not connected
  • 80°C temperature exceeded
  • 100% duty cycle reached
  • ...

12

Error A

red

on

Configuration error of output stage A, e.g.:

  • 100°C temperature exceeded
  • short circuit
  • ...

13

Error B

red

on

Configuration error of output stage B, e.g.:

  • 100°C temperature exceeded
  • short circuit
  • ...

14

Enable

green

off

The motor control is blocked (Index 0x6010:02 is not set) or EL7037 is not ready for operation

on

The motor control is activated (Index 0x6010:02 is set) or EL7037 is ready for operation

15

Turn CCW

green

on

Motor is triggered counter clock wise

16

Input 2

green

on

Signal at digital input 2