Information / diagnostic data (channel specific)
Index 9010 STM Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9010:0 | STM Info data Ch.1 | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
9010:01 | Status word | Status word (see index 0xA010) | UINT16 | RO | 0x0000 (0dec) |
9010:08 | Motor velocity | Current motor velocity | INT16 | RO | 0x0000 (0dec) |
9010:09 | Internal position | Internal position (micro increments) | UINT32 | RO | 0x00000000 (0dec) |
9010:0B | Motor load | Current motor load | INT16 | RO | 0x0000 (0dec) |
9010:0D | Motor dc current | Current motor current (DC vector) | INT16 | RO | 0x0000 (0dec) |
9010:0E | Tn (curr.) | Internally calculated time constant of the current controller | UINT16 | RO | 0x0000 (0dec) |
9010:13 | External position | External position (connected encoder) | UINT32 | RO | 0x00000000 (0dec) |
Index 9020 POS Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9020:0 | POS Info data Ch.1 | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
9020:01 | Status word | Status word | UINT16 | RO | 0x0000 (0dec) |
9020:03 | State (drive controller) | permitted values: | UINT16 | RO | 0x0000 (0dec) |
0: Init | |||||
1: Idle | |||||
272: Go cam | |||||
273: On cam | |||||
16: Start | |||||
17: Acceleration | |||||
18: Constant | |||||
19: Deceleration | |||||
288: Go sync impulse | |||||
289: Leave cam | |||||
4096: Pre target | |||||
4097: In target | |||||
32: Emergency Stop | |||||
33: Normal stop | |||||
304: Calibration stop | |||||
8192: Drive end | |||||
8193: Wait for init | |||||
320: Is calibrated | |||||
321: Not calibrated | |||||
16384: Drive warning | |||||
32768: Error | |||||
65535: Undefined | |||||
256: Calibration start | |||||
9020:04 | Actual position lag | Current step error | INT32 | RO | 0x00000000 (0dec) |
Index A010 STM Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A010:0 | STM Diag data Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
A010:01 | Saturated | Driver stage operates with maximum duty cycle. | BOOLEAN | RO | 0x00 (0dec) |
A010:02 | Over temperature | Internal terminal temperature is greater than 80 °C. | BOOLEAN | RO | 0x00 (0dec) |
A010:03 | Torque overload | Duty cycle output at 100 % | BOOLEAN | RO | 0x00 (0dec) |
A010:04 | Under voltage | Supply voltage less than 7 V | BOOLEAN | RO | 0x00 (0dec) |
A010:05 | Over voltage | Supply voltage 10 % higher than the nominal voltage (see 0x8010:03) | BOOLEAN | RO | 0x00 (0dec) |
A010:06 | Short circuit | Short circuit of motor coil | BOOLEAN | RO | 0x00 (0dec) |
A010:08 | No control power | No power supply to driver stage | BOOLEAN | RO | 0x00 (0dec) |
A010:09 | Misc error |
| BOOLEAN | RO | 0x00 (0dec) |
A010:0A | Configuration | CoE change has not yet been adopted into the current configuration. | BOOLEAN | RO | 0x00 (0dec) |
A010:0B | Motor stall | A loss of step has occurred. | BOOLEAN | RO | 0x00 (0dec) |
A010:0C | Open load A |
| BOOLEAN | RO | 0x00 (0dec) |
A010:0D | Open load B |
| BOOLEAN | RO | 0x00 (0dec) |
A010:11 | Actual operation mode | permitted values: | BIT4 | RO | 0x00 (0dec) |
0: Automatic | |||||
1: Velocity direct | |||||
2: Velocity controller | |||||
3: Position controller | |||||
4: Ext. Velocity mode | |||||
5: Ext. Position mode | |||||
6: Velocity sensorless |
Index A020 POS Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A020:0 | POS Diag data Ch.1 | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
A020:01 | Command rejected | Travel command was rejected. | BOOLEAN | RO | 0x00 (0dec) |
A020:02 | Command aborted | Travel command was aborted. | BOOLEAN | RO | 0x00 (0dec) |
A020:03 | Target overrun | Target position was overrun in the opposite direction. | BOOLEAN | RO | 0x00 (0dec) |
A020:04 | Target timeout | The target window was not reached within the in-target timeout. | BOOLEAN | RO | 0x00 (0dec) |
A020:05 | Position lag | The maximum following error was exceeded. | BOOLEAN | RO | 0x00 (0dec) |
A020:06 | Emergency Stop | An emergency stop was triggered (automatic or manual). | BOOLEAN | RO | 0x00 (0dec) |