PDO Assignment
In order to configure the process data, select the desired Sync Manager (SM2 and SM3 can be edited here) in the upper left-hand "Sync Manager" field (see fig. Process data tab SM2, EL70xx (default) and SM3, EL70xx (default)).
The process data assigned to this Sync Manager can then be switched on or off in the “PDO Assignment” box underneath.
Restarting the EtherCAT system, or reloading the configuration in configuration mode (F4), causes the EtherCAT communication to restart, and the process data is transferred from the terminal.
PDO assignment of Sync Managers, EL7041
SM2, PDO assignment 0x1C12 | ||||
|---|---|---|---|---|
Index | Index of excluded PDOs | Size (byte.bit) | Name | PDO content |
0x1600 (default) | 0x1601 | 4.0 | ENC Control compact | Index 0x7000:01 - Enable Latch C |
0x1601 | 0x1600 | 6.0 | ENC Control | Index 0x7000:01 - Enable Latch C |
0x1602 (default) | - | 2.0 | STM Control | Index 0x7010:01 - Enable |
0x1603 | 0x1604 | 4.0 | STM Position | Index 0x7010:11 - Position |
0x1604 (default) | 0x1603 | 2.0 | STM Velocity | Index 0x7010:21 - Velocity |
0x1605 | 0x1603 | 6.0 | POS Control compact | Index 0x7020:01 - Execute |
0x1606 | 0x1603 | 14.0 | POS Control | Index 0x7020:01 - Execute |
0x1607 | 0x1603 | 14.0 | POS Control 2 | Index 0x7021:03 - Enable auto start |
SM3, PDO Assignment 0x1C13 | ||||
|---|---|---|---|---|
Index | Index of excluded PDOs | Size (byte.bit) | Name | PDO content |
0x1A00 (default) | 0x1A01 | 6.0 | ENC Status compact | Index 0x6000:01 - Latch C valid |
0x1A01 | 0x1A00 | 10.0 | ENC Status | Index 0x6000:01 - Latch C valid |
0x1A02 | - | 4.0 | ENC Timest. compact | Index 0x6000:16 - Timestamp |
0x1A03 (default) | - | 2.0 | STM Status | Index 0x6010:01 - Ready to enable |
0x1A04 | - | 4.0 | STM Synchron info data | |
0x1A05 | 0x1A06 | 2.0 | POS Status compact | Index 0x6020:01 - Busy |
0x1A06 | 0x1A05 | 12.0 | POS Status | Index 0x6020:01 - Busy |
0x1A07 | - | 4.0 | STM Internal position | Index 0x6010:14 - Internal position |
0x1A08 | - | 4.0 | STM External position | Index 0x6010:15 - External position |