Scan Motor
The following parameters are determined during the "Scan Motor" procedure:
- The winding inductance of the motor: parameter 8011:19 "Winding inductance".
- The winding resistance between two phases of the motor: parameter 8011:30 "Winding resistance".
- Initial values for the current controller, velocity controller and position controller.
Executing the scan
| |
The motor shaft moves during the scan procedure Injuries and damage to property are possible.
|
- 1. Ensure that all other motor parameters are set correctly, in particular 8n11:12 "Rated current" and 8n11:34 "Configured motor current".
- 2. For channel 1: Write the command 0x8007 to the register FB00:01 "Request".
For channel 2: Write the command 0x8017 to the register FB00:01 "Request". - The scan will be executed.
- The value of register FB00:02 "Status" indicates the progress of the scan. The values 100dec...199dec correspond to 0...99 %.
- 3. Wait until register FB00:02 "Status" has one of the following values: 0, 1, 2, 3.
- Value 0: the scan has been successfully completed.
- Value 3: error. See chapter Error diagnosis.