Introduction

1-channel BACnet MS/TP interface RS485, D-sub connection
The EL6861 serial interface enables the connection of BACnet MS/TP devices (Master-Slave/Token-Passing) via an RS485 interface. Up to 32 MS/TP devices (up to 64 if ultra-low power transceivers are used) can be connected. Use the EL6861 interface only in combination with TwinCAT and CX9020 as a minimum, since the BACnet MS/TP driver integrated in TwinCAT implements the communication via the MS/TP protocol (BACnet revision 12). The configuration is also done in TwinCAT.
The RS485 interface guarantees high interference immunity through electrically isolated signals. The EL6861 provides 1 x 5 V DC at 20 mA (electrically isolated, short-circuit proof) from the E-bus supply for use with the bias resistors (network bias).
The following devices are typically connected to the EL6861:
- Frequency converters
- Pumps
- Drives (especially valve drives)
- Room control units
- Compact controllers (e.g. volume flow regulators)
Quick links
• Technical data
• EtherCAT basics
• Basics and functionality
• Configuration