Technical data
Technical data | EL6861-0000 |
|---|---|
Technology | D-sub, 9-pin |
Devices | 32, up to 64 if ultra-low power transceivers are used |
Data transfer channels | 1 |
Data transfer rates | 9600, 19,200, 38,400, 57,600, 76,800 and 115,200 baud (default: 9600 baud) |
Interfaces | 1 x RS485 |
Termination resistor | externally via plug ZB3100 or ZS1031-3000 |
Bias resistor (network bias) | externally via plug ZB3100 or ZS1031-3000 |
Cable length | max. 500 m twisted-pair |
Providing external supply | 1 x max. 5 V/20 mA, from E-bus supply, short-circuit proof |
Power supply | via the E-bus |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
Weight | approx. 70 g |
on 35 mm mounting rail according to EN 60715 | |
Operating temperature | -25°C ... +60°C |
Storage temperature | -40°C ... +85°C |
Relative humidity | 95% no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. class / installation pos. | IP20 / see note! |
Marking / Approvals | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).