Output data
Index 7000 DMX Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | DMX Control | Maximum subindex | UINT8 | RO | 0x12 (18dec) |
7000:01 | Transmit request | This bit is toggled in order to transmit data (required only for the RDM protocol) | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | Disable cycle TxD | No data are transmitted if this value is TRUE | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Send default data | Default data are transmitted if this value is TRUE (see index 0x8000:12) | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Channel length | Number of data to be transmitted via DMX or RDM | UINT16 | RO | 0x00 (0dec) |
7000:12 | Start code | Is always 0x00. Only for the RDM protocol 0xCC (required only for the RDM protocol) | UINT8 | RO | 0x00 (0dec) |
Index 700n DMX Channel 1 - 64 (65 - 128, 129 - 192, ..., 449 - 512) [for 2 ≤ n ≤ 9]
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
700n:0 | DMX Channel | Maximum subindex | UINT8 | RO | 0x40 (64dec) |
700n:01 | Channel 001 [65;129…;449] | DMX Byte 1 [65;129…; 449] | UINT8 | RO | 0x00 (0dec) |
… | … | … | … | … | … |
700n:40 | Channel 064 [128;192…; 512] | DMX Byte 64 [128;192…; 512] | UINT8 | RO | 0x00 (0dec) |