Configuration data
Index 8000 Settings (EL6851 Master)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
8000:0 |
Settings |
Maximum subindex |
UINT8 |
RO |
EL6851: |
8000:01 |
Behavior on wdt |
Behavior in the event of a Watchdog error |
INT32 |
RW |
0x00 (0dec) |
8000:11 |
Default start code |
DMX Start Code |
BYTE |
RW |
0x00 (0dec) |
8000:12 |
Default channel data |
Data to be transmitted in the event of a Watchdog error and setting of index 0x8000:01 = value 1 ("send equal data") |
BYTE |
RW |
0xFF (255dec) |
8000:13 |
Default frame length |
DMX frame length |
INT32 |
RW |
0x0200 (512dec) |
8000:14 |
Break time |
Low level before the start byte [µs]; see Fig. Time log of the DMX packet |
INT32 |
RW |
0x007D (125dec) |
8000:15 |
Mark after break time |
High level before the start byte [µs]; see Fig. Time log of the DMX packet |
INT32 |
RW |
0x000C (12dec) |
8000:16 |
Response timeout |
Timeout for RDM protocol [µs] |
INT32 |
RW |
0x2710 (10000dec) |

Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
8000:0 |
Settings |
Maximum subindex |
UINT8 |
RO |
0x16 (22dec) |
8000:16 |
Response timeout |
Timeout for RDM protocol [µs] |
INT32 |
RW |
0x2710 (10000dec) |