Input data

Index 6000 DMX Status (EL6851 Master)

Index (hex)

Name

Meaning

Data type

Flags

Default

6000:0

DMX Status

Maximum subindex

UINT8

RO

0x12 (18dec)

6000:01

Transmit accepted

Data have been transmitted (required only for the RDM protocol)

BOOLEAN

RO

FALSE

6000:02

Receive toggle

This bit is toggled if data are received from the slave (required only for the RDM protocol)

BOOLEAN

RO

FALSE

6000:03

Cyclic TxD disabled

No data are sent if this value is TRUE

BOOLEAN

RO

FALSE

6000:04

Default data sent

Default data are transmitted if this value is TRUE (see index 0x8000:12)

BOOLEAN

RO

FALSE

6000:0E

Frame sent toggle

This is toggled at each DMX frame

BOOLEAN

RO

FALSE

6000:10

TxPDO Toggle

This is toggled after each TxPDO update

BOOLEAN

RO

FALSE

6000:11

Channel length

Required only for the RDM protocol. Number of data that were received

UINT16

RO

0x0000 (0dec)

6000:12

Start code

Start code of the DMX protocol (required only for the RDM protocol)   

UINT8

RO

0x00 (0dec)

Index 6000 DMX Status (EL6851-0010 Slave)

Index (hex)

Name

Meaning

Data type

Flags

Default

6000:0

DMX Status

Maximum subindex

UINT8

RO

0x12 (18dec)

6000:02

Receive toggle

This bit is toggled if data are received from the slave (required only for the RDM protocol)

BOOLEAN

RO

FALSE

6000:06

Framing error

Incorrect start code (not NULL) or the next frame was detected during a transmission

BOOLEAN

RO

FALSE

6000:07

Overrun error

Overflow of internal receive buffer

BOOLEAN

RO

FALSE

6000:0F

TxPDO State

Received data are invalid

BOOLEAN

RO

FALSE

6000:10

TxPDO Toggle

This is toggled after each DMX frame

BOOLEAN

RO

FALSE

6000:11

Channel length

Number of data that were received

UINT16

RO

0x0000 (0dec)

6000:12

Start code

Start code of the DMX protocol (required only for the RDM protocol)   

UINT8

RO

0x00 (0dec)

Index 600n DMX Input Channel 1 - 64 (65 - 128, 129 - 192, ..., 449 - 512) [for 2 ≤ n ≤ 9]

Index (hex)

Name

Meaning

Data type

Flags

Default

600n:0

DMX Channel

Maximum subindex

UINT8

RO

0x40 (64dec)

600n:01

Channel 001 [65;129…;449]

DMX Byte 1 [65;129…; 449]

UINT8

RO

0x00 (0dec)

…

…

…

…

…

…

600n:40

Channel 064 [128;192…; 512]

DMX Byte 64 [128;192…; 512]

UINT8

RO

0x00 (0dec)