Output data
Index 7000 SECC Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | SECC Control | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
7000:01 | Reset | Restart terminal | BOOLEAN | RO | 0x00 (0dec) |
Index 7001 SECC Charge Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7001:0 | SECC Charge Control | Maximum subindex | UINT8 | RO | 0x1C (28dec) |
7001:01 | Control Code | This can be used to send charging commands: Possible values: 0 - EVSE Not Ready | UINT8 | RO | 0x00 (0dec) |
7001:02 | CP State | Displays the detected CP state (can only be used if Pilot Control (0x8000:01) is set to Manual (0)). | UINT8 | RO | 0x00 (0dec) |
7001:03 | PP State | Specifies the type of cable that is connected via the proximity resistor coding (can only be used if Pilot Control (0x8000:01) is set to Manual (0)). | UINT8 | RO | 0x00 (0dec) |
7001:04 | Free Service | This signal can be used to offer a service without payment. Set to true if the service is free, otherwise the negotiated payment method will be used for billing. | UINT8 | RO | 0x00 (0dec) |
7001:05 | CP Duty Cycle | Displays the currently set positive duty cycle of the charger on the control pilot line [%], can only be used if Pilot Control (0x8000:01) is set to Manual (0). | UINT16 | RO | 0x0000 (0dec) |
7001:06 | Isolation Status | Shows the current isolation status of the EVSE: | UINT8 | RO | 0x00 (0dec) |
7001:07 | Processing Authentication | Displays the authentication status: 0 – Ongoing | UINT8 | RO | 0x00 (0dec) |
7001:08 | Processing Parameter | Displays the processing parameter status: 0 – Ongoing | UINT8 | RO | 0x00 (0dec) |
7001:09 | Processing Isolation | Displays the isolation status: 0 – Ongoing | UINT8 | RO | 0x00 (0dec) |
7001:0A | Current Limit Achieved | Indicates whether the EVSE has reached its current limit. | UINT8 | RO | 0x00 (0dec) |
7001:0B | Voltage Limit Achieved | Indicates whether the EVSE has reached its voltage limit. | UINT8 | RO | 0x00 (0dec) |
7001:0C | Power Limit Achieved | Indicates whether the EVSE has reached its power limit. | UINT8 | RO | 0x00 (0dec) |
7001:0D | Current Regulation Tolerance | This is the maximum size of the current control tolerance of the EVSE. | UINT8 | RO | 0x00 (0dec) |
7001:0E | Current Peak Ripple | This is the peak-to-peak magnitude of the current ripple of the EVSE. | UINT8 | RO | 0x00 (0dec) |
7001:0F | Energy Transfer Mode Support | Displays the energy transfer mode according to the set PDO setting: DC-HL: AC-HL: | UINT8 | RO | 0x00 (0dec) |
7001:10 | Min Current | This is the minimum current that the EVSE can supply. [A] | UINT16 | RO | 0x0000 (0dec) |
7001:11 | Max Current | This is the maximum current that the EVSE can supply. [A] | UINT16 | RO | 0x0000 (0dec) |
7001:12 | Min Voltage | This is the minimum voltage that the EVSE can supply. [V] | UINT16 | RO | 0x0000 (0dec) |
7001:13 | Max Voltage | This value indicates the maximum voltage that the vehicle can request. [V] | UINT16 | RO | 0x0000 (0dec) |
7001:14 | Max Power | This value indicates the maximum power that the vehicle can request. [W] | UINT16 | RO | 0x0000 (0dec) |
7001:15 | Nominal Voltage | Displays the supported phase voltage of the EVSE in volts - measured between phase and neutral conductor. | UINT16 | RO | 0x0000 (0dec) |
7001:16 | Setpoint Current | Charging current setpoint For operation mode: AC-HighLevel: Setpoint charging current INT scaled in [0.1A] For operation mode: AC-LowLevel: see chapter Basic function principles | UINT16 | RO | 0x0000 (0dec) |
7001:17 | Present Current | This is the current output current of the EVSE. [A] | UINT16 | RO | 0x0000 (0dec) |
7001:18 | Present Voltage | This is the current output voltage of the EVSE. [V] | UINT16 | RO | 0x0000 (0dec) |
7001:19 | Energy to be Delivered | This is the amount of energy that EVSE can supply. [Wh] | UINT16 | RO | 0x0000 (0dec) |
7001:1C | Actual Timestamp | This is the current timestamp of the charger as a UNIX® timestamp (i.e. the number of seconds since January 1, 1970) [s] | UINT64 | RO |
|