Specific safety instructions

Notice

CP/PP Loss signal, index 6000:09 (CP Loss), index 6000:0A (PP Loss)

It should be noted that the CP/PP Loss signal can be used to comply with the switch-off times required by the standards.
For this purpose, the application must ensure that when the CP/PP Loss signal is disabled, the power flow is interrupted within the standardized switch-off times and the charging line is de-energized.

Notice

Maintaining an error state

To ensure that an error state is maintained as required by the standard (see IEC 61851-23) after an interruption of the CP signal, you must prevent an unintentional change to idle mode after the CP error at application level.

Notice

Unintended change of state

A change of state from C (charging) to A (plug not inserted) under 200 ms, which is not provided for in the standards, is recognized by the terminal as a wire break.
It must therefore be ensured that state B (charging completed, plug inserted) is always used between states C & A, as is also provided for in the standards. This eliminates the possibility of a misinterpreted wire break.

Notice

Using a fan cartridge

The use of a fan cartridge (ZB8610) for the terminal is mandatory from an ambient temperature of 60 °C in the "Optimum installation position (Standard)" (see chapter "Installation positions").