EL6761 - LEDs and connection
Fig.4: EL6761LED
LED | Color | Meaning | |
|---|---|---|---|
Run | green | These LEDs indicate the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for terminal firmware updates | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
Com | Displays the communication to the ISO 15118 module | ||
green | off | No communication to the CME active | |
on | Communication to the CME active | ||
flashing | Firmware update of the CME active | ||
yellow | flashing | File is read or written via FoE | |
red | off | No error or reset active | |
on | Error present or reset active | ||
flashing | - | ||
State | Displays the status of communication with the EV | ||
green | off | No EV connected | |
on | Charge stop/pause | ||
flashing | Pre-Charge/Charge/Welding | ||
single flash | Pause (DC only - ISO 15118) | ||
yellow | off | No EV connected | |
on | High level: Initialization phase (DC only - ISO 15118) | ||
flashing | Authentication/parameter phase | ||
single flash | Isolation phase | ||
red | off | - | |
on | - | ||
flashing | Error present | ||
Connections "X1"
Connection | Description | Function |
|---|---|---|
PP | Proximity pin | Presence control pin - DC: presence recognition + evaluation of the plug lock - AC: optional (fixed cable) Type2: - DC: optional - AC: measures the current coded in the cable (if cable is not fixed) |
CP | Control Pilot | Communication pin |
| Ground | Functional earth (FE), see Example circuit EL6761 |
n.c. | Not connected | Not connected |
"Ground"