Technical data

Technical data

EL6761

Technology

Powerline Communication

Fieldbus

ISO 15118

Number of fieldbus channels

1

Maximum cable length between terminal and EV

30 m (specified by ISO 15118)

Interfaces

CP, PP, (ground)

Communication

PWM communication in accordance with IEC 61851 and high-level communication in accordance with ISO 15118 and DIN 70121

Hardware diagnostics

Status LEDs

Electrical isolation

1500 V

Current consumption of power contacts

–

Current consumption via E-bus

420 mA typ.

Configuration

via TwinCAT System Manager

Weight

approx. 90 g

Permissible ambient temperature range during operation

-25 °C… +60 °C (extended temperature range)**)

Permissible ambient temperature range during storage

-40 °C… + 85 °C

Permissible relative air humidity

95 %, no condensation

Dimensions (W x H x D)

approx. 24 mm x 100 mm x 52 mm

Installation

on 35 mm mounting rail, conforms to EN 50022

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP20

Installation position

variable

Approvals / markings*

CE

*) Real applicable approvals/markings see type plate on the side (product marking).

**) in standard installation position, see chapter "Installation positions" and "Specific safety instructions"