Object description – CAN interface
If the EL6751 is used as a CAN Layer-2 interface, the following objects are available:
Index (hex) | Name |
---|---|
Device type | |
Device name | |
Hardware version | |
Software version | |
Restore default parameters | |
Identity | |
Backup parameter handling | |
Backup parameter storage | |
RxPDO-Map CAN Interface | |
RxPDO-Map CAN Control | |
TxPDO-Map CAN Interface | |
TxPDO-Map CAN Status | |
Sync manager type | |
RxPDO assign | |
TxPDO assign | |
Sm output parameter | |
SM input parameter | |
CAN Interface input (11-bit identifier) | |
CAN Interface input (29-bit identifier) | |
CAN Interface output (11-bit identifier) | |
CAN Interface output (29-bit identifier) | |
CAN interface configuration | |
CAN filter table | |
Modular device profile | |
CAN Status | |
CAN Control | |
CAN bus parameter |
Further Information