Technical data
Technical data | EL6711-0010 | ||||
---|---|---|---|---|---|
Fieldbus | CC-Link | ||||
CC-Link version | V 1.10 (or V 1.00) or V 2.00 | ||||
Function | Slave | ||||
Number of fieldbus channels | 1 | ||||
Max. process data size | According to CC-Link V 2.00, see table | ||||
Communication speed | 156 kbps | 625 kbps | 2.5 Mbps | 5 Mbps | 10 Mbps |
Max. total cable length | 1200 m | 900 m | 400 m | 160 m | 100 m |
Bus interface | 1 x open-style connector, 5-pin | ||||
Hardware diagnostics | Status LEDs | ||||
Power supply for the electronics | internal | ||||
Current consumption via E-bus | typ. 150mA | ||||
Electrical isolation | 500 V (E-Bus / CC-Link) | ||||
Configuration | Via the EtherCAT master | ||||
Weight | approx. 70 g | ||||
Permissible ambient temperature at operation | 0...+55 °C | ||||
Permissible ambient temperature for storage | -25...+85 °C | ||||
Permissible relative air humidity | 95 % no condensation | ||||
Dimensions (W x H x D) | 24 mm x 100 mm x 52 mm | ||||
on 35 mm mounting rail conforms to EN 60715 | |||||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||||
Protect. rating | IP20 | ||||
Installation position | see notice | ||||
Approvals / markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).