LEDs and connection
Fig.20: EL6695 - ConnectionConnection
Terminal point | Description |
|---|---|
X1 | EtherCAT Input (RJ45 with 10BASE-T/100BASE-TX Ethernet) |
X2 | EtherCAT output (RJ45 with 10BASE-T/100BASE-TX Ethernet) |
X3 | 2-pole socket terminal connection (24 VDC), secondary side power supply |
LEDs
LED | Color | Meaning | |
|---|---|---|---|
X1/X2 | green | off | No connection to EtherCAT network |
on | Connection to EtherCAT network established (LINK) | ||
flickering | Data exchange with devices in the EtherCAT network (ACT) | ||
![]() | Diagnostic LEDs For the LED description please refer to the chapter Diagnostic LEDs |
