Diagnostics
Diagnostic LEDs
Fig.21: The operating state is indicated via diagnostic LEDsLED | Display | Meaning |
|---|---|---|
Status Prim EtherCAT State LED (red/green), operating state of the respective slave side | off | State of the EtherCAT state machine: INIT = initialization of the terminal or |
green flashing | State of the EtherCAT state machine: PREOP = function for mailbox communication and different standard-settings set | |
green single flash | State of the EtherCAT state machine: SAFEOP = verification of the sync manager channels and the distributed clocks. | |
green on | State of the EtherCAT state machine: OP = normal operating state; mailbox and process data communication is possible | |
red flashing | Internal error | |
red single flash | AL status register error | |
red double flash | Process Data Watchdog timeout | |
red on | PDI watchdog timeout, or self-test error | |
off | No supply | |
Power/Error (supply state) | orange | Supply only from one side, primary or secondary |
flashing red | FW update failed, send terminal to service | |
green | Supply present on both sides, 24 V input is used |