Technical data
Technical data | EL6692 |
|---|---|
Connection technology | Primary side: E-bus Secondary side: RJ45 |
Width in the process image | max. 480 bytes in each direction |
Data transport time from one EtherCAT side to the opposite side | typical 1...4 ms |
Data transport method | Asynchronous to the fieldbus |
Protocols supported | Cyclic process data AoE, EoE |
yes (from TwinCAT 2.11) | |
Supply voltage for electronics | via the E-bus |
Current consumption from the E-bus - supply, primary side | typ. 120 mA |
Current consumption 24 V - supply, secondary side | typ. 60 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Configuration | via TwinCAT System Manager |
Weight | approx. 70 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | app. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
Mounting | on 35 mm mounting rail conforms to EN 60715 |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Markings / approvals* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |