Other objects 0x1000-0xFFFF

Complete overview

Standard objects (0x1000-0x1FFF)

Standard objects have the same meaning for all EtherCAT slaves.

Index 0x1000 Device type

Index (hex)

Name

Meaning

Data type

Flags

Default

1000:0

Device type

Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile.

UINT32

RO

0x00001389 (5001dec)

Index 0x1008 Device name

Index (hex)

Name

Meaning

Data type

Flags

Default

1008:0

Device name

Device name of the EtherCAT slave

STRING

RO

EL6688

Index 0x1009 Hardware version

Index (hex)

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

Hardware version of the EtherCAT slave

STRING

RO

02

Index 0x100A Software version

Index (hex)

Name

Meaning

Data type

Flags

Default

100A:0

Software version

Firmware version of the EtherCAT slave

STRING

RO

02

Index 0x1018 Identity

Index (hex)

Name

Meaning

Data type

Flags

Default

1018:0

Identity

Information for identifying the slave

UINT8

RO

0x04 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UINT32

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UINT32

RO

0x1A203052 (438317138dec)

1018:03

Revision

Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description

UINT32

RO

0x00110000 (1114112dec)

1018:04

Serial number

Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0

UINT32

RO

0x00000000 (0dec)

Index 0x10F0 Backup parameter handling

Index (hex)

Name

Meaning

Data type

Flags

Default

10F0:0

Backup parameter handling

Information for standardized loading and saving of backup entries

UINT8

RO

0x01 (1dec)

10F0:01

Checksum

Checksum across all backup entries of the EtherCAT slave

UINT32

RO

0x00000000 (0dec)

Index 0x10F4 External synchronization status

Index (hex)

Name

Meaning

Data type

Flags

Default

10F4:0

External synchronization status

Max. Subindex

UINT8

RO

0x13 (19dec)

10F4:01

Sync Mode

Sync Mode

BIT2

RO

0x00 (0dec)

10F4:0E

Control value update toggle

Control value update toggle

BOOLEAN

RO

0x00 (0dec)

10F4:0F

Time stamp update toggle

Time stamp update toggle

BOOLEAN

RO

0x00 (0dec)

10F4:10

External device not connected

External device not connected

BOOLEAN

RO

0x00 (0dec)

10F4:11

Internal time stamp

Internal time stamp

UINT64

RO

 

10F4:12

External time stamp

External time stamp

UINT64

RO

 

10F4:13

Control Value for DC Master Clock

Control Value for DC Master Clock

INT32

RO

0x00000000 (0dec)

Index 0x10F5 External synchronization settings

Index (hex)

Name

Meaning

Data type

Flags

Default

10F5:0

External synchronization settings

Max. Subindex

UINT8

RO

0x12 (18dec)

10F5:01

Sync master

Sync master

BOOLEAN

RW

0x00 (0dec)

10F5:02

32 Bit time stamps

32 Bit time stamps

BOOLEAN

RW

0x00 (0dec)

10F5:11

Control Interval (ms)

Control Interval (ms)

UINT16

RW

0x0000 (0dec)

10F5:12

Additional System Time

Additional System Time

UINT64

RW

 

Index 0x1800 TxPDO-Par External Sync

Index (hex)

Name

Meaning

Data type

Flags

Default

1800:0

TxPDO-Par External Sync

PDO Parameter TxPDO 1

UINT8

RO

0x06 (6dec)

1800:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1

OCTET-STRING[4]

RO

01 1A 02 1A

Index 0x1801 TxPDO-Par External Sync (32 Bit)

Index (hex)

Name

Meaning

Data type

Flags

Default

1801:0

TxPDO-Par External Sync (32 Bit)

PDO Parameter TxPDO 2

UINT8

RO

0x06 (6dec)

1801:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2

OCTET-STRING[4]

RO

00 1A 02 1A

Index 0x1802 TxPDO-Par External Sync Compact

Index (hex)

Name

Meaning

Data type

Flags

Default

1802:0

TxPDO-Par External Sync Compact

PDO Parameter TxPDO 3

UINT8

RO

0x06 (6dec)

1802:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3

OCTET-STRING[4]

RO

00 1A 01 1A

Index 0x1A00 TxPDO-Map External Sync

Index (hex)

Name

Meaning

Data type

Flags

Default

1A00:0

TxPDO-Map External Sync

PDO Mapping TxPDO 1

UINT8

RO

0x09 (9dec)

1A00:01

SubIndex 001

1. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x02)

UINT32

RO

0x10F4:02, 2

1A00:02

SubIndex 002

2. PDO Mapping entry (6 bits align)

UINT32

RO

0x0000:00, 6

1A00:03

SubIndex 003

3. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A00:04

SubIndex 004

4. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x0E (Control value update toggle))

UINT32

RO

0x10F4:0E, 1

1A00:05

SubIndex 005

5. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x0F (Time stamp update toggle))

UINT32

RO

0x10F4:0F, 1

1A00:06

SubIndex 006

6. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x10 (External device not connected))

UINT32

RO

0x10F4:10, 1

1A00:07

SubIndex 007

7. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x11 (Internal time stamp))

UINT32

RO

0x10F4:11, 64

1A00:08

SubIndex 008

8. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x12 (External time stamp))

UINT32

RO

0x10F4:12, 64

1A00:09

SubIndex 009

9. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x13 (Control Value for DC Master Clock))

UINT32

RO

0x10F4:13, 32

Index 0x1A01 TxPDO-Map External Sync (32 Bit)

Index (hex)

Name

Meaning

Data type

Flags

Default

1A01:0

TxPDO-Map External Sync (32 Bit)

PDO Mapping TxPDO 2

UINT8

RO

0x09 (9dec)

1A01:01

SubIndex 001

1. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x02)

UINT32

RO

0x10F4:02, 2

1A01:02

SubIndex 002

2. PDO Mapping entry (6 bits align)

UINT32

RO

0x0000:00, 6

1A01:03

SubIndex 003

3. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A01:04

SubIndex 004

4. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x0E (Control value update toggle))

UINT32

RO

0x10F4:0E, 1

1A01:05

SubIndex 005

5. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x0F (Time stamp update toggle))

UINT32

RO

0x10F4:0F, 1

1A01:06

SubIndex 006

6. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x10 (External device not connected))

UINT32

RO

0x10F4:10, 1

1A01:07

SubIndex 007

7. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x11 (Internal time stamp))

UINT32

RO

0x10F4:11, 32

1A01:08

SubIndex 008

8. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x12 (External time stamp))

UINT32

RO

0x10F4:12, 32

1A01:09

SubIndex 009

9. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x13 (Control Value for DC Master Clock))

UINT32

RO

0x10F4:13, 32

Index 0x1A02 TxPDO-Map External Sync Compact

Index (hex)

Name

Meaning

Data type

Flags

Default

1A02:0

TxPDO-Map External Sync Compact

PDO Mapping TxPDO 3

UINT8

RO

0x06 (6dec)

1A02:01

SubIndex 001

1. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x02)

UINT32

RO

0x10F4:02, 2

1A02:02

SubIndex 002

2. PDO Mapping entry (6 bits align)

UINT32

RO

0x0000:00, 6

1A02:03

SubIndex 003

3. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A02:04

SubIndex 004

4. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x0E (Control value update toggle))

UINT32

RO

0x10F4:0E, 1

1A02:05

SubIndex 005

5. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x0F (Time stamp update toggle))

UINT32

RO

0x10F4:0F, 1

1A02:06

SubIndex 006

6. PDO Mapping entry (object 0x10F4 (External synchronization status), entry 0x10 (External device not connected))

UINT32

RO

0x10F4:10, 1

Index 0x1C00 Sync manager type

Index (hex)

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

Using the sync managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync-Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync-Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync-Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync-Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 0x1C12 RxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RW

0x00 (0dec)

Index 0x1C13 TxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RW

0x01 (1dec)

1C13:01

SubIndex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A00 (6656dec)

Index 0x1C33 SM input parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

UINT8

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 3 Event (no outputs available)
  • 2: DC - Synchron with SYNC0 Event
  • 3: DC - Synchron with SYNC1 Event
  • 34: Synchron with SM 2 Event (outputs available)

UINT16

RW

0x0000 (0dec)

1C33:02

Cycle time

as 1C32:02

UINT32

RW

0x000F4240 (1000000dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:04

Sync modes supported

Supported synchronization modes:

  • Bit 0: free run is supported
  • Bit 1: Synchronous with SM 2 Event is supported (outputs available)
  • Bit 1: Synchronous with SM 3 Event is supported (no outputs available)
  • Bit 2-3 = 01: DC mode is supported
  • Bit 4-5 = 01: input shift through local event (outputs available)
  • Bit 4-5 = 10: input shift with SYNC1 event (no outputs available)
  • Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08)

UINT16

RO

0xC007 (49159dec)

1C33:05

Minimum cycle time

as 1C32:05

UINT32

RO

0x000F4240 (1000000dec)

1C33:06

Calc and copy time

Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:08

Command

as 1C32:08

UINT16

RW

0x0000 (0dec)

1C33:09

Delay time

Time between SYNC1 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:0B

SM event missed counter

as 1C32:11

UINT16

RO

0x0000 (0dec)

1C33:0C

Cycle exceeded counter

as 1C32:12

UINT16

RO

0x0000 (0dec)

1C33:0D

Shift too short counter

as 1C32:13

UINT16

RO

0x0000 (0dec)

1C33:20

Sync error

as 1C32:32

BOOLEAN

RO

0x00 (0dec)

Profile-specific objects (0x6000-0xFFFF)

Profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.

Index 0xF000 Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index distance of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

0x0000 (0dec)

Index 0xF008 Code word

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

reserved

UINT32

RW

0x00000000 (0dec)

Index 0xF8F0 Vendor data

Index (hex)

Name

Meaning

Data type

Flags

Default

F8F0:0

Vendor data

Max. Subindex

UINT8

RO

0x01 (1dec)

F8F0:01

MAC_Address

MAC_Address

OCTET-STRING[6]

RW

{0}