Technical data
Technical data | EL6652 | EL6652-0010 |
---|---|---|
Description | Master (Scanner) | Slave |
Number of possible slave devices | 16 slaves (only slaves with a config size = 0 are supported, see EDS file) | - |
Number of ports/channels | 2 (switched) | |
Ethernet interface | 100 MB Ethernet with 2 x RJ45 | |
Data width | max. 1 kByte input and 1 kByte output data | |
Cable length | up to 100 m Twisted-Pair | |
Hardware diagnosis | Status LEDs | |
Housing | 24 mm housing | |
Power supply | via the E-Bus | |
Current consumption from E-Bus | typ. 400 mA | |
Electrical isolation | 500 V (E-Bus/Ethernet) | |
Configuration | via TwinCAT System Manager
| |
Weight | ca. 75 g | |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 24 mm x 100 mm x 70 mm | |
on 35 mm mounting rail according to EN 60715 | ||
Permissible ambient temperature range during operation**) | - 0°C ... +55°C (aligned in horizontal installation position) | |
Permissible ambient temperature range during storage | -25°C ... + 85°C | |
Vibrations- / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable, see note! | |
Approvals / markings*) | CE, UKCA, EAC, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) If there is another terminal with high power loss (e.g. E-bus current >250 mA) next to the terminal, an EL9xx0 power feed or separation terminal must be connected in between (recommendation: terminal with E-bus ASIC).