Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1000:0 |
Device type |
Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x184C1389 (407638921dec) |
Index 1008 Device name
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
EL6224 |
Index 1009 Hardware version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 100A Software version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 1018 Identity
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
0x18503052 (407908434dec) |
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
0x00100000 (1048576dec) |
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1600 IO RxPDOPDO-Map Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1600:0 |
IO RxPDOPDO-Map Ch.1 |
PDO Mapping RxPDO 1 |
UINT8 |
RW |
0x01 (1dec) |
1600:01 |
SubIndex 001 |
1. PDO Mapping entry (8 bits align) |
UINT32 |
RW |
0x0000:00, 8 |
Index 1601 IO RxPDOPDO-Map Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1601:0 |
IO RxPDOPDO-Map Ch.2 |
PDO Mapping RxPDO 2 |
UINT8 |
RW |
0x01 (1dec) |
1601:01 |
SubIndex 001 |
1. PDO Mapping entry (8 bits align) |
UINT32 |
RW |
0x0000:00, 8 |
Index 1602 IO RxPDOPDO-Map Ch.3
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1602:0 |
IO RxPDOPDO-Map Ch.3 |
PDO Mapping RxPDO 3 |
UINT8 |
RW |
0x01 (1dec) |
1602:01 |
SubIndex 001 |
1. PDO Mapping entry (8 bits align) |
UINT32 |
RW |
0x0000:00, 8 |
Index 1603 IO RxPDOPDO-Map Ch.4
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1603:0 |
IO RxPDOPDO-Map Ch.4 |
PDO Mapping RxPDO 4 |
UINT8 |
RW |
0x01 (1dec) |
1603:01 |
SubIndex 001 |
1. PDO Mapping entry (8 bits align) |
UINT32 |
RW |
0x0000:00, 8 |
Index 1A00 IO TxPDOPDO-Map Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A00:0 |
IO TxPDOPDO-Map Ch.1 |
PDO Mapping TxPDO 1 |
UINT8 |
RW |
0x01 (1dec) |
1A00:01 |
SubIndex 001 |
1. PDO Mapping entry (8 bits align) |
UINT32 |
RW |
0x0000:00, 8 |
Index 1A01 IO TxPDOPDO-Map Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A01:0 |
IO TxPDOPDO-Map Ch.2 |
PDO Mapping TxPDO 2 |
UINT8 |
RW |
0x01 (1dec) |
1A01:01 |
SubIndex 001 |
1. PDO Mapping entry (8 bits align) |
UINT32 |
RW |
0x0000:00, 8 |
Index 1A02 IO TxPDOPDO-Map Ch.3
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A02:0 |
IO TxPDOPDO-Map Ch.3 |
PDO Mapping TxPDO 3 |
UINT8 |
RW |
0x01 (1dec) |
1A02:01 |
SubIndex 001 |
1. PDO Mapping entry (8 bits align) |
UINT32 |
RW |
0x0000:00, 8 |
Index 1A03 IO TxPDOPDO-Map Ch.4
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A03:0 |
IO TxPDOPDO-Map Ch.4 |
PDO Mapping TxPDO 4 |
UINT8 |
RW |
0x01 (1dec) |
1A03:01 |
SubIndex 001 |
1. PDO Mapping entry (8 bits align) |
UINT32 |
RW |
0x0000:00, 8 |
Index 1A04 DeviceState TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A04:0 | DeviceState TxPDO-Map Inputs | PDO Mapping TxPDO 5 | UINT8 | RW | 0x04 (4dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF100 (Diagnosis Status data), entry 0x01 (State Ch1)) | UINT32 | RW | 0xF100:01, 8 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF100 (Diagnosis Status data), entry 0x02 (State Ch2)) | UINT32 | RW | 0xF100:02, 8 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (object 0xF100 (Diagnosis Status data), entry 0x03 (State Ch3)) | UINT32 | RW | 0xF100:03, 8 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0xF100 (Diagnosis Status data), entry 0x04 (State Ch4)) | UINT32 | RW | 0xF100:04, 8 |
Index 1A05 DeviceState TxPDO-Map Inputs Device
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A05:0 | DeviceState TxPDO-Map Inputs Device | PDO Mapping TxPDO 6 | UINT8 | RW | 0x05 (5dez) |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry (8 bits align) | UINT32 | RW | 0x0000:00, 8 |
1A05:02 | SubIndex 00 | 2. PDO Mapping entry (4 bits align) | UINT32 | RW | 0x0000:00, 4 |
1A05:03 | SubIndex 00 | 3. PDO Mapping entry (object 0xF101 (DeviceState status data), entry 0x0D (Device diag)) | UINT32 | RW | 0xF101:0D, 1 |
1A05:04 | SubIndex 00 | 4. PDO Mapping entry (2 bits align) | UINT32 | RW | 0x0000:00, 2 |
1A05:05 | SubIndex 00 | 5. PDO Mapping entry (object 0xF101 (DeviceState status data), entry 0x0D (Device state)) | UINT32 | RW | 0xF101:10, 1 |
Index 1C00 Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
0x04 (4dec) |
1C32:01 |
SubIndex 001 |
1. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1600 (5632dec) |
1C12:02 |
SubIndex 002 |
2. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1601 (5633dec) |
1C12:03 |
SubIndex 003 |
3. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1602 (5634dec) |
1C12:04 |
SubIndex 004 |
4. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1603 (5635dec) |
Index 1C13 TxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C13:0 |
TxPDO assign |
PDO Assign Inputs |
UINT8 |
RW |
0x05 (5dec) |
1C13:01 |
SubIndex 001 |
1. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A00 (6656dec) |
1C13:02 |
SubIndex 002 |
2. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A01 (6657dec) |
1C13:03 |
SubIndex 003 |
3. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A02 (6658dec) |
1C13:04 |
SubIndex 004 |
4. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A03 (6659dec) |
1C13:05 |
SubIndex 005 |
5. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A04 (6660dec) |
Index 1C32 SM output parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C32:0 |
SM output parameter |
Synchronization parameters for the outputs |
UINT8 |
RO |
0x20 (32dec) |
1C32:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0000 (0dec) |
1C32:02 |
Cycle time |
Cycle time (in ns):
|
UINT32 |
RW |
0x000186A0 (100000dec) |
1C32:03 |
Shift time |
Time between SYNC0 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
1C32:05 |
Minimum cycle time |
Minimum cycle time (in ns) |
UINT32 |
RO |
0x000186A0 (100000dec) |
1C32:06 |
Calc and copy time |
Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:08 |
Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. |
UINT16 |
RW |
0x0000 (0dec) |
1C32:09 |
Delay time |
Time between SYNC1 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:0B |
SM event missed counter |
Number of missed SM events in OPERATIONAL (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:0C |
Cycle exceeded counter |
Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:0D |
Shift too short counter |
Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:20 |
Sync error |
The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) |
BOOLEAN |
RO |
0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C33:0 |
SM input parameter |
Synchronization parameters for the inputs |
UINT8 |
RO |
0x20 (32dec) |
1C33:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0000 (0dec) |
1C33:02 |
Cycle time |
as 0x1C32:02 |
UINT32 |
RW |
0x000186A0 (100000dec) |
1C33:03 |
Shift time |
Time between SYNC0 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
1C33:05 |
Minimum cycle time |
as 0x1C32:05 |
UINT32 |
RO |
0x000186A0 (100000dec) |
1C33:06 |
Calc and copy time |
Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:08 |
Command |
as 0x1C32:08 |
UINT16 |
RW |
0x0000 (0dec) |
1C33:09 |
Delay time |
Time between SYNC1 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:0B |
SM event missed counter |
as 0x1C32:11 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:0C |
Cycle exceeded counter |
as 0x1C32:12 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:0D |
Shift too short counter |
as 0x1C32:13 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:20 |
Sync error |
as 0x1C32:32 |
BOOLEAN |
RO |
0x00 (0dec) |