Standard objects
Index 0x1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00001389 (5001dec) |
Index 0x1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT-Slave | STRING | RO | EL3182 or EL3184 |
Index 0x1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 0x100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO |
|
Index 0x1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | - |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | - |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 0x10E2 Manufacturer-specific Identification Code*
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 | Manufacturer-specific identification code containing the BTN and one or more BICs | STRING(141) | RO | {0} |
Index 0x10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardised loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 0x1A1n HART TxPDO-Map Inputs (n={0,2,4,6}; n/2+1 = channel number)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1n:0 | HART TxPDO-Map Inputs | PDO Mapping TxPDO 17 | UINT8 | RO | 0x0C (12dec) |
1A1n:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x01 (Field Device Status)) | UINT32 | RO | 0x6080:01, 8 |
1A1n:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x02 (Cyclic Frame Cnt)) | UINT32 | RO | 0x6080:02, 8 |
1A1n:03 | SubIndex 003 | 3. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1A1n:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x05 (Primary Variable Units Code)) | UINT32 | RO | 0x6080:05, 8 |
1A1n:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x06 (Secondary Variable Units Code)) | UINT32 | RO | 0x6080:06, 8 |
1A1n:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x07 (Tertiary Variable Units Code)) | UINT32 | RO | 0x6080:07, 8 |
1A1n:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x08 (Quaternary Variable Units Code)) | UINT32 | RO | 0x6080:08, 8 |
1A1n:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x09 (Primary Variable Loop Current)) | UINT32 | RO | 0x6080:09, 32 |
1A1n:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x0A (Primary Variable)) | UINT32 | RO | 0x6080:0A, 32 |
1A1n:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x0B (Secondary Variable)) | UINT32 | RO | 0x6080:0B, 32 |
1A1n:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x0C (Tertiary Variable)) | UINT32 | RO | 0x6080:0C, 32 |
1A1n:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6080 (HART Cmd3), entry 0x0D (Quaternary Variable)) | UINT32 | RO | 0x6080:0D, 32 |
Index 0x1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the sync managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 0x1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x01 (1dec) |
1C12:01 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RO | 0x1620 (5664dec) |
Index 0x1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x05 (5dec) |
1C13:01 | SubIndex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | SubIndex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A02 (6658dec) |
1C13:03 | SubIndex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A10 (6672dec) |
1C13:04 | SubIndex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A12 (6674dec) |
1C13:05 | SubIndex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A20 (6688dec) |
Index 0x1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x4003 (16387dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x0000FDE8 (65000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time | Minimum time between SYNC1 event and output of the outputs (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 0x1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | urrent synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | like 1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x4003 (16387dec) |
1C33:05 | Minimum cycle time | like 1C32:05 | UINT32 | RO | 0x0000FDE8 (65000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time | Min. time between SYNC1 event and the reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command | like 1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | like 1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | like 1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | like 1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | like 1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index 0xF000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0011 (17dec) |
Index 0xF008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | Code word | UINT32 | RW | 0x00000000 (0dec) |
Index 0xF009 Password protection
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F009:0 | Password protection | Password protection | UINT32 | RW | 0x00000000 (0dec) |
Index 0xF010 Module list
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F010:0 |
Module list |
Maximum subindex |
UINT8 |
RW |
0x11 (17dec) |
|
F010:01 |
SubIndex 001 |
Analog input module channel 1 |
UINT32 |
RW |
0x0000012C (300dec) |
|
F010:02 |
SubIndex 002 |
Analog input module channel 2 |
UINT32 |
RW |
0x0000012C (300dec) |
|
F010:03 |
SubIndex 003 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:04 |
SubIndex 004 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:05 |
SubIndex 005 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:06 |
SubIndex 006 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:07 |
SubIndex 007 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:08 |
SubIndex 008 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:09 |
SubIndex 009 |
HART module channel 1 |
UINT32 |
RW |
0x00001888 (6280dec) |
|
F010:0A |
SubIndex 010 |
HART module channel 2 |
UINT32 |
RW |
0x00001888 (6280dec) |
|
F010:0B |
SubIndex 011 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:0C |
SubIndex 012 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:0D |
SubIndex 013 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:0E |
SubIndex 014 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:0F |
SubIndex 015 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:10 |
SubIndex 016 |
Reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
F010:11 |
SubIndex 017 |
TSC module |
UINT32 |
RW |
0x00000000 (0dec) |