Standard objects
Index 1000 Device type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1000:0 |
Device type |
Device type of the EtherCAT slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x00001389 (5001dec) |
Index 1008 Device name
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
EL6090 |
Index 1009 Hardware version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
variable |
Index 100A Software version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
variable |
Index 1018 Identity
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
|
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
|
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
0x17CA6052 (399126610dec) |
|
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
0x270B0000 (655032320dec) |
|
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
variable |
Index 10F0 Backup parameter handling
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
|
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
variable |
Index 1600 IO RxPDOPDO-Map
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1600:0 |
IO RxPDOPDO-Map |
PDO Mapping RxPDO 1 |
UINT8 |
RO |
0x02 (2dec) |
|
1600:01 |
SubIndex 001 |
1. PDO Mapping entry (16 bits align) |
UINT32 |
RO |
0x7000:11, 16 |
|
1600:02 |
SubIndex 001 |
2. PDO Mapping entry (16 bits align) |
UINT32 |
RO |
0x7000:12, 16 |
Index 1601..1604 IO RxPDOPDO-Map n = Ch.1..4
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1601:0 |
IO RxPDOPDO-Map Ch.1 |
PDO Mapping RxPDO |
UINT8 |
RO |
0x06 (6dec) |
|
160n:01 |
SubIndex 001 |
Timer n start |
UINT32 |
RO |
0x70n0:01, 1 |
|
160n:02 |
SubIndex 002 |
Timer n reset |
UINT32 |
RO |
0x70n0:02, 1 |
|
160n:03 |
SubIndex 003 |
Padding bits |
UINT32 |
RO |
0x0000:00, 5 |
|
160n:04 |
SubIndex 004 |
Counter n clk |
UINT32 |
RO |
0x70n0:08, 1 |
|
160n:05 |
SubIndex 005 |
Counter n reset |
UINT32 |
RO |
0x70n0:09, 1 |
|
160n:06 |
SubIndex 006 |
Padding bits |
UINT32 |
RO |
0x0000:00, 7 |
Index 1A00 IO TxPDOPDO-Map
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A00:0 |
IO TxPDOPDO-Map Ch.1 |
PDO Mapping TxPDO 1 |
UINT8 |
RO |
0x08 (8dec) |
|
1A00:01 |
SubIndex 001 |
Padding bits |
UINT32 |
RO |
0x0000:00, 2 |
|
1A00:02 |
SubIndex 002 |
Up |
UINT32 |
RO |
0x6000:03, 1 |
|
1A030:03 |
SubIndex 003 |
Down |
UINT32 |
RO |
0x6000:04, 1 |
|
1A00:04 |
SubIndex 004 |
Left |
UINT32 |
RO |
0x6000:05, 1 |
|
1A00:05 |
SubIndex 005 |
Right |
UINT32 |
RO |
0x6000:06, 1 |
|
1A00:06 |
SubIndex 006 |
Enter |
UINT32 |
RO |
0x6000:07, 1 |
|
1A00:07 |
SubIndex 007 |
Padding bits |
UINT32 |
RO |
0x0000:00, 8 |
|
1A00:08 |
SubIndex 008 |
Toggle bit |
UINT32 |
RO |
0x6000:10, 1 |
Index 1A01..1A04 IO TxPDOPDO-Map n = Ch.1..4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A0n:0 | IO TxPDOPDO-Map Ch.2 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x04 (4dec) |
1A0n:01 | SubIndex 001 | Padding bits | UINT32 | RO | 0x0000:00, 14 |
1A0n:02 | SubIndex 002 | Input cycle counter | UINT32 | RO | 0x60n0:0F, 2 |
1A0n:03 | SubIndex 003 | Timer n | UINT32 | RO | 0x60n0:11, 32 |
1A0n:04 | SubIndex 004 | Counter n | UINT32 | RO | 0x60n0:12, 32 |
Index 1A05 UCP TxPDOe Map Inputs operating time
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A05:0 |
TxPDOeState TxPDO-Map Device |
PDO Mapping TxPDO 5 |
UINT8 |
RO |
0x03 (3dec) |
|
1A05:01 |
SubIndex 001 |
Padding bits |
UINT32 |
RO |
0x0000:00, 14 |
|
1A05:02 |
SubIndex 002 |
Input cycle counter |
UINT32 |
RO |
0xF600:0F, 2 |
|
1A05:03 |
SubIndex 003 |
Operating mode |
UINT32 |
RO |
0xF600:11, 32 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x05 (5dec) |
1C32:01 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | SubIndex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1601 (5633dec) |
1C12:03 | SubIndex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1602 (5634dec) |
1C12:04 | SubIndex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1603 (5635dec) |
1C12:05 | SubIndex 005 | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1604 (5636dec) |
Index 1C13 TxPDO assign
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C13:0 |
TxPDO assign |
PDO Assign Inputs |
UINT8 |
RW |
0x05 (5dec) |
|
1C13:01 |
SubIndex 001 |
1. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A00 (6656dec) |
|
1C13:02 |
SubIndex 002 |
2. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A01 (6657dec) |
|
1C13:03 |
SubIndex 003 |
3. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A02 (6658dec) |
|
1C13:04 |
SubIndex 004 |
4. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A03 (6659dec) |
|
1C13:05 |
SubIndex 005 |
5. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A04 (6660dec) |
|
1C32:06 |
SubIndex 006 |
6. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A05 (6661dec) |
Index 1C32 SM output parameter
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C32:0 |
SM output parameter |
Synchronization parameters for the outputs |
UINT8 |
RO |
0x20 (32dec) |
|
1C32:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0000 (0dec) |
|
1C32:02 |
Cycle time |
Cycle time (in ns):
|
UINT32 |
RW |
0x000186A0 (100000dec) |
|
1C32:03 |
Shift time |
Time between SYNC0 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C32:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
|
1C32:05 |
Minimum cycle time |
Minimum cycle time (in ns) |
UINT32 |
RO |
0x000186A0 (100000dec) |
|
1C32:06 |
Calc and copy time |
Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C32:08 |
Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. |
UINT16 |
RW |
0x0000 (0dec) |
|
1C32:09 |
Delay time |
Time between SYNC1 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C32:0B |
SM event missed counter |
Number of missed SM events in OPERATIONAL (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
|
1C32:0C |
Cycle exceeded counter |
Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) |
UINT16 |
RO |
0x0000 (0dec) |
|
1C32:0D |
Shift too short counter |
Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
|
1C32:20 |
Sync error |
The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) |
BOOLEAN |
RO |
0x00 (0dec) |
Index 1C33 SM input parameter
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C33:0 |
SM input parameter |
Synchronization parameters for the inputs |
UINT8 |
RO |
0x20 (32dec) |
|
1C33:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0000 (0dec) |
|
1C33:02 |
Cycle time |
as 0x1C32:02 |
UINT32 |
RW |
0x000186A0 (100000dec) |
|
1C33:03 |
Shift time |
Time between SYNC0 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
|
1C33:05 |
Minimum cycle time |
as 0x1C32:05 |
UINT32 |
RO |
0x000186A0 (100000dec) |
|
1C33:06 |
Calc and copy time |
Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:08 |
Command |
as 0x1C32:08 |
UINT16 |
RW |
0x0000 (0dec) |
|
1C33:09 |
Delay time |
Time between SYNC1 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:0B |
SM event missed counter |
as 0x1C32:11 |
UINT16 |
RO |
0x0000 (0dec) |
|
1C33:0C |
Cycle exceeded counter |
as 0x1C32:12 |
UINT16 |
RO |
0x0000 (0dec) |
|
1C33:0D |
Shift too short counter |
as 0x1C32:13 |
UINT16 |
RO |
0x0000 (0dec) |
|
1C33:20 |
Sync error |
as 0x11C32:32 |
BOOLEAN |
RO |
0x00 (0dec) |