Technical data
Technical data | EL6080 |
|---|---|
Total memory | 128 kbyte (=131,072 byte) NOVRAM (non-volatile RAM) |
Max. usable memory, cyclic access | 1280 bytes |
Max. usable memory, acyclic access | up to 128 kbyte in objects with a size of up to 8190 bytes, depending on the variable structure, see documentation |
Distributed Clocks | no |
Current consumption via E-bus | typ. 130 mA |
Supply voltage for electronics | via the E-bus, power voltage is not required |
Configuration | via TwinCAT System Manager |
Weight | approx. 55 g |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
on 35 mm mounting rail conforms to EN 50022 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP 20 |
Installation position | variable |
Marking / Approval*) |
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
*) Real applicable approvals/markings see type plate on the side (product marking).