Object description and parameterization
EtherCAT XML Device Description The display matches that of the CoE objects from the EtherCAT XML Device Description. We recommend downloading the latest XML file from the download area on the Beckhoff Website and installing it according to the installation instructions. |
Command object
Index B000 LIC Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
B000:0 | LIC Command | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
B000:01 | Request | Commands can be sent to the terminal via the request object | OCTET-STRING[2] | RW | {0} |
B000:02 | Status | Status of the currently executed command 1: command error-free 255: command is executed | UINT8 | RO | 0x00 (0dec) |
B000:03 | Response | Optional response value of the command | OCTET-STRING[4] | RO | {0} |
Information / diagnosis data
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F3:0 | Diagnosis History | Max. subindex | UINT8 | RO | 0x37 (55dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x32 (50dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[28] | RO | {0} |
... | ... | ... |
|
|
|
10F3:37 | Diagnosis Message 050 | Message 50 | OCTET-STRING[28] | RO | {0} |
Index 10F8 Actual Time Stamp
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F8:0 | Actual Time Stamp | Time stamp | UINT64 | RO |
|
Index 9001 LIC Identity Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9001:0 | LIC Identity Data | Max. subindex | UINT8 | RO | 0x5(5dec) |
9001:01 | Public Key | reserved | OCTET-STRING[256] | RO | - |
9001:02 | Certificate | reserved | OCTET-STRING[256] | RO | - |
9001:03 | Public EK | reserved | OCTET-STRING[256] | RO | - |
9001:04 | Certificate EK | reserved | OCTET-STRING[256] | RO | - |
9001:05 | Volume Number | reserved | OCTET-STRING[256] | RO | - |
Index 9002 LIC Session Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9002:0 | LIC Identity Data | Max. Subindex | UINT8 | RO | 0x4(4dec) |
9002:01 | Signature | reserved | OCTET-STRING[256] | RO | - |
9002:02 | PCR Value | reserved | OCTET-STRING[256] | RO | - |
9002:03 | Tick Stamp | reserved | OCTET-STRING[256] | RO | - |
9002:04 | Current Ticks | reserved | OCTET-STRING[256] | RO | - |
Index B008 LIC Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
B008:0 | LIC Control | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
B008:01 | Control | reserved | UINT16 | RW | {0} |
B008:02 | Status | reserved | UINT16 | RO | 0x00 (0dec) |
B008:03 | Challenge | reserved | OCTET-STRING[20] | RW | {0} |
Index F900 LIC time data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F900:0 | LIC time data | Max. subindex | UINT8 | RO | 0x01 (1dec) |
F900:01 | Operating Time | Non-erasable operating hours counter | UINT32 | RO | 0x00000000(0dec) |
Index FB40 Memory interface
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
FB40:0 | Memory interface | Memory interface to Beckhoff certificate | UINT8 | RO | 0x03 (3dec) |
FB40:01 | Control | Virtual address of memory | UINT32 | RW | 0x00000000 (0dec) |
FB40:02 | Status | Length of data | UINT16 | RW | 0x0000 (0dec) |
FB40:03 | Challenge | Data | OCTET-STRING[8] | RW P | {0} |
Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: The low word contains the CoE profile used (5001). The high word contains the module profile according to the modular device profile. | UINT32 | RO | 0x029E1389 (43914121dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL6070-0000 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | 00 |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 01 |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x17B63052 (397815890dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UINT32 | RO | 0x00100000 (1048576dec) |
1018:04 | Serial number | If applicable, contains the ID number that can be read from the outside. | UINT32 | RO | 0x00000000 (0dec) |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the sync managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x02 (2dec) |
F010:01 | SubIndex 001 | Profile number | UINT32 | RW | 0x0000029E (670dec) |