Objects for commissioning
Index 0x1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | UINT8 | RO | 0x01 (1dec) | |
1011:01 | SubIndex 0x001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
Index 0x80n0 COM Settings Ch. 1 (n = 0), Ch. 2 (n = 1)
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
80n0:0 | COM Settings Ch. 1 + Ch. 2 | Max. SubIndex (hex) | UINT8 | RO | 0x1A (26dec) | |
80n0:01** | Enable RTS/CTS | FALSE | RTS/CTS not enabled | BOOLEAN | RW | 0x01 (1dec) |
TRUE | RTS/CTS enabled | |||||
80n0:02 | Enable XON/XOFF supported tx data | FALSE | XON/XOFF is not supported for send data | BOOLEAN | RW | 0x00 (0dec) |
TRUE | XON/XOFF is supported for send data | |||||
80n0:03 | Enable XON/XOFF supported rx data | FALSE | XON/XOFF is not supported for receive data | BOOLEAN | RW | 0x00 (0dec) |
TRUE | XON/XOFF is supported for receive data | |||||
80n0:04 | Enable send FIFO data continuous | FALSE | No continuous sending of data from the FIFO | BOOLEAN | RW | 0x00 (0dec) |
TRUE | Continuous sending of data from the FIFO enabled: | |||||
80n0:05 | Enable transfer rate optimization | FALSE | Transfer rate optimization switched off | BOOLEAN | RW | 0x01 (1dec) |
TRUE | Transfer rate optimization switched on:
| |||||
80n0:06*** | Enable half duplex | FALSE | Full-duplex mode | BOOLEAN | RW | 0x00 (0dec) |
TRUE | Half-duplex mode | |||||
80n0:07*** | Enable point to point connection (RS422) | FALSE | Point-to-point connection disabled | BOOLEAN | RW | 0x00 (0dec) |
TRUE | Point-to-point connection enabled | |||||
80n0:11 | Baud rate | Detailed information can be found in chapter Communication features | BIT4 | RW | 0x06 (6dec) | |
80n0:15 | Data frame | Detailed information can be found in chapter Communication features | BIT4 | RW | 0x03 (3dec) | |
80n0:1A | Rx buffer full notification | The value specifies the number of data in the receive FIFO, from which the bit “buffer full” is set. | UINT16 | RW | 0x0360 (864dec) | |
80n0:1B**** | Explicit baudrate | More detailed information can be found in chapters TcVirtualComDriver and Communication features | UINT32 | RW | 0x00002580 (9600dec) | |
**) only EL6002
***) only EL6022
****) only EL6002 from firmware 03