Technical data

Encoder

EL5151

Technology

Incremental encoder interface, HTL 24 VDC

Sensor inputs

1

Encoder connection

A, B, C, gate/latch input, 24 V

Encoder operating voltage

24 V (-15%/+20%), (generated from the 24 VDC power contacts)

Signal voltage “0"
(inputs A, B, C, gate/latch)

0 V ... 5 V (EN 61131-2, type 1)

Signal voltage “1"
(inputs A, B, C, gate/latch)

15 V ... 30 V (EN 61131-2, type 1)

Counter

1 x 32/16-bit binary, switchable

Limit frequency

max. 400,000 increments/s with 4-fold evaluation), corresponds to 100 kHz

Quadrature decoder

4-fold evaluation

Function and communication

EL5151

Timestamp resolution

1 ns

Timestamp accuracy

100 ns

Distributed Clocks

yes (from Firmware 02)

Supports NoCoeStorage function

yes (from Firmware 02)

Configuration

via TwinCAT System Manager

Special features

  • gate or latch function,
  • microincrements,
  • timestamping of edges,
  • period duration and frequency measurement,
  • up/down counters

Supply and potentials

EL5151

Power supply for electronic

via the E-Bus

Supply voltage

24 VDC (-15%/+20%)

Current consumption from the E‑bus

typ. 130 mA

Current consumption from the
power contacts

0.1 A (excluding sensor load current)

Electrical isolation

500 V (E-bus/field voltage)

Environmental conditions

EL5151

Permissible ambient temperature range during operation

-25°C ... +60°C

Permissible ambient temperature range during storage

-40°C ... +85°C

Permissible relative humidity

95%, no condensation

General data

EL5151

Weight

approx. 50 g

Dimensions (W x H x D)

approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)

Mounting

on 35 mm mounting rail conforms to EN 60715

Installation position

variable

Enhanced mechanical load

Yes, see also Installation instructions for terminals with increased mechanical load capacity

Standards and approvals

EL5151

Vibration/shock resistance

according to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Approvals/markings*

CE, EAC, UKCA, CCC, cULus
ATEX, IECEx

*) Real applicable approvals/markings see type plate on the side (product marking).

Ex markings

Standard

Marking

ATEX

II 3 G Ex ec IIC T4 Gc

IECEx

Ex ec IIC T4 Gc