Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL5151 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Date of release |
00 - 01 | 01 | EL5151-0000-0016 | 2007/12 |
01 - 14 | 02 | EL5151-0000-0017 | 2008/12 |
03 |
| 2008/12 | |
04 |
| 2009/01 | |
05 | EL5151-0000-0018 | 2009/01 | |
06 | EL5151-0000-0019 | 2009/02 | |
07 |
| 2009/03 | |
08 |
| 2009/04 | |
09 |
| 2009/09 | |
10 | EL5151-0000-0020 | 2011/05 | |
EL5151-0000-0021 | 2011/10 | ||
EL5151-0000-0022 | 2012/06 | ||
EL5151-0000-0023 | 2012/07 | ||
EL5151-0000-0024 | 2011/09 | ||
11 |
| 2013/10 | |
EL5151-0000-0025 | 2014/11 | ||
EL5151-0000-0026 | 2016/07 | ||
12 |
| 2018/12 | |
15 - 16* | 20 | EL5151-0000-0027 | 2022/05 |
21* |
| 2023/05 |
EL5151-0021 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Date of release |
00 - 03* | 01* | EL5151-0021-0018 | 2017/01 |
EL5151-0090 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Date of release |
00 - 03* | 01* | EL5151-0090-0016 | 2018/03 |
EL5152 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Date of release |
01 - 14 | 01 | EL5152-0000-0016 | 2009/09 |
EL5152-0000-0017 | 2012/07 | ||
EL5152-0000-0018 | 2014/11 | ||
EL5152-0000-0019 | 2016/07 | ||
15 - 16* | 20* | EL5152-0000-0020 | 2022/08 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.