Overview EL515x series
Technical data | EL5151 | EL5151-0021 | EL5151-0090 | EL5152 |
---|---|---|---|---|
Technology | Incremental encoder interface, HTL 24 VDC | |||
Sensor inputs | 1 | 2 | ||
Encoder connection | A, B, C, | A, B, C, | A, B, C, | A1, B1, A2, B2 |
Encoder operating voltage | 24 V (-15%/+20%), (generated from the 24 VDC power contacts) | |||
Signal voltage "0" | 0 V ... 5 V (EN 61131-2, type 1) | |||
Signal voltage "1" | 15 V ... 30 V (EN 61131-2, type 1) | |||
Counter | 1 x 32/16-bit binary, switchable | 1 x 32-bit binary | 1 x 32/16-bit binary, switchable | 2 x 32/16-bit binary, switchable |
Limit frequency | max. 400,000 increments/s with 4-fold evaluation), corresponds to 100 kHz | |||
Quadrature decoder | 4-fold evaluation | |||
Parameterizable output 24 VDC (compare function) | - | 1 | - | - |
Rated voltage of the output | - | 24 VDC (-15% / +20%) | - | - |
Output current | - | max. 0.5 A | - | - |
Switching times | - | TON: 15 µs typ., | - | - |
Timestamp resolution | 1 ns | - | 1 ns | - |
Timestamp accuracy | 100 ns | - | 100 ns | - |
Distributed Clocks | yes (from Firmware 02) | no | yes | yes |
TwinSAFE Single Channel | no | no | yes | no |
Functions | EL5151 | EL5151-0021 | EL5151-0090 | EL5152 |
---|---|---|---|---|
Gate- or latch function | yes | latch function | yes | no |
Microincrements | yes | no | yes | yes |
Timestamping of edges | yes | no | yes | no |
Period duration and | yes | no | yes | yes |
Up/Down counters | yes | yes | yes | yes |
Workpiece measurement | no | yes | no | no |
Compare function | no | yes | no | no |