Introduction

Introduction 1:Fig.6: EL5151-0090

Incremental encoder interface, 24 V HTL, 100 kHz, TwinSAFE SC

The EL5151-0090 EtherCAT terminal supports the full functionality of the EL5151.
The EtherCAT Terminal is an interface with 24 V inputs for the direct connection of incremental encoders. A 32 bit counter with a quadrature decoder and a 32 bit latch for the zero pulse can be read, set or enabled. The measurement of period and frequency is possible. The gate input allows the locking of the counter, selectively with a high or low level. The latch input is similarly configurable and evaluates high or low levels.

The EL5151-0090 supports distributed clocks, i.e. the input data can be synchronously acquired with other data that are similarly connected, distributed to distributed clock terminals. The universal system accuracy is around < 100 ns.

With a moving axis, the micro-increment functionality offers 256 times higher axis position resolution than physically provided by the encoder.

The EL5151-0090 can also be used as a single-channel 32/16 bit counter on channel A, in which case the signal level on channel B defines the count direction.

Additionally the EL5151-0090 supports TwinSAFE SC (TwinSAFE Single Channel) technology. This enables the use of standard signals for safety tasks in any networks of fieldbuses.

Quick links

EtherCAT function principles
Mounting and wiring
Commissioning
Operating modes and settings

EL5151-0090 - TwinSAFE SC process data
EL5151-0090 - Objects TwinSAFE Single Channel
EL5151-0090 - CoE object description