TwinSAFE SC process data EL5151-0090

The EL5151-0090 transmits the following process data to the TwinSAFE logic:

Index (hex)

Name

Type

Size

6000:1D

Counter value (uint16)

UINT

2.0

6000:11

Counter value

UDINT

4.0

6000:13

Frequency value

UDINT

4.0

6000:14

Period value

UDINT

4.0

6000:1C

Frequency value (uint16)

UINT

2.0

6000:1E

Period value (uint16)

UINT

2.0

The Counter Value (uint16) (0x6000:1D) is transferred as default value. Via the “Process Image” tab, other data types can be selected or completely deselected in the Safety Editor.

Depending on the TwinCAT 3.1 version, process data can be renamed automatically when linking to the Safety Editor.

TwinSAFE SC process data EL5151-0090 1:

TwinSAFE SC Objects

The TwinSAFE SC objects of the EL5151-0090 are listed in chapter Objects TwinSAFE Single Channel (EL5151-0090).