Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave:
| UINT32 | RO | 0x01FF1389 (33493897dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL5152 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | 00 |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 01 |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x14203052 (337653842dec) |
1018:03 | Revision | Revision number of the EtherCAT slave:
| UINT32 | RO | 0x00100000 (1048576dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 1400 ENC RxPDO-Par Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1400:0 | ENC RxPDO-Par Control Ch.1 | PDO Parameter RxPDO 1 | UINT8 | RO | 0x06 (6dec) |
1400:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 1 | OCTET-STRING[2] | RO | 01 16 |
Index 1401 ENC RxPDO-Par Control compact Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1401:0 | ENC RxPDO-Par Control compact Ch.1 | PDO Parameter RxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1401:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 2 | OCTET-STRING[2] | RO | 00 16 |
Index 1402 ENC RxPDO-Par Control Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1402:0 | ENC RxPDO-Par Control Ch.2 | PDO Parameter RxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1402:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 3 | OCTET-STRING[2] | RO | 03 16 |
Index 1403 ENC RxPDO-Par Control compact Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1403:0 | ENC RxPDO-Par Control compact Ch.2 | PDO Parameter RxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1403:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 4 | OCTET-STRING[2] | RO | 02 16 |
Index 1600 ENC RxPDO-Map Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1600:0 | ENC RxPDO-Map Control Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x07 (7dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1600:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1600:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1600:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 32 |
Index 1601 ENC RxPDO-Map Control compact Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1601:0 | ENC RxPDO-Map Control compact Ch.1 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x07 (7dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1601:02 | SubIndex 002 | 2. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1601:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1601:04 | SubIndex 004 | 4. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1601:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1601:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1601:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 16 |
Index 1602 ENC RxPDO-Map Control Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1602:0 | ENC RxPDO-Map Control Ch.2 | PDO Mapping RxPDO 3 | UINT8 | RO | 0x07 (7dec) |
1602:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1602:02 | SubIndex 002 | 2. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1602:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (ENC Outputs), entry 0x03 (Set counter)) | UINT32 | RO | 0x7010:03, 1 |
1602:04 | SubIndex 004 | 4. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1602:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1602:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1602:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7010 (ENC Outputs), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7010:11, 32 |
Index 1603 ENC RxPDO-Map Control compact Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1603:0 | ENC RxPDO-Map Control compact Ch.2 | PDO Mapping RxPDO 4 | UINT8 | RO | 0x07 (7dec) |
1603:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1603:02 | SubIndex 002 | 2. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1603:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (ENC Outputs), entry 0x03 (Set counter)) | UINT32 | RO | 0x7010:03, 1 |
1603:04 | SubIndex 004 | 4. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1603:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1603:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1603:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7010 (ENC Outputs), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7010:11, 16 |
Index 1800 ENC TxPDO-Par Status Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1800:0 | ENC TxPDO-Par Status Ch.1 | PDO Parameter TxPDO 1 | UINT8 | RO | 0x09 (9dec) |
1800:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1 | OCTET-STRING[2] | RO | 01 1A |
1800:09 | TxPDO Toggle | The TxPDO toggle is toggled with each update the corresponding input data | BOOLEAN | RO | 0x00 (0dec) |
Index 1801 ENC TxPDO-Par Status compact Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1801:0 | ENC TxPDO-Par Status compact Ch.1 | PDO parameter TxPDO 2 | UINT8 | RO | 0x09 (9dec) |
1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 | OCTET-STRING[2] | RO | 00 1A |
1801:09 | TxPDO Toggle | The TxPDO toggle is toggled with each update the corresponding input data | BOOLEAN | RO | 0x00 (0dec) |
Index 1802 ENC TxPDO-Par Period Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1802:0 | ENC TxPDO-Par Period Ch.1 | PDO parameter TxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 | OCTET-STRING[2] | RO | 03 1A |
Index 1803 ENC TxPDO-Par Frequency Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1803:0 | ENC TxPDO-Par Frequency Ch.1 | PDO parameter TxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 | OCTET-STRING[2] | RO | 02 1A |
Index 1804 ENC TxPDO-Par Status Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1804:0 | ENC TxPDO-Par Status Ch.2 | PDO parameter TxPDO 5 | UINT8 | RO | 0x09 (9dec) |
1804:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 5 | OCTET-STRING[2] | RO | 01 1A |
1804:09 | TxPDO Toggle | The TxPDO toggle is toggled with each update the corresponding input data | BOOLEAN | RO | 0x00 (0dec) |
Index 1805 ENC TxPDO-Par Status compact Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1805:0 | ENC TxPDO-Par Status compact Ch.2 | PDO parameter TxPDO 6 | UINT8 | RO | 0x09 (9dec) |
1805:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 6 | OCTET-STRING[2] | RO | 00 1A |
1805:09 | TxPDO Toggle | The TxPDO toggle is toggled with each update the corresponding input data | BOOLEAN | RO | 0x00 (0dec) |
Index 1806 ENC TxPDO-Par Period Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1806:0 | ENC TxPDO-Par Period Ch.2 | PDO parameter TxPDO 7 | UINT8 | RO | 0x06 (6dec) |
1806:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 7 | OCTET-STRING[2] | RO | 03 1A |
Index 1807 ENC TxPDO-Par Frequency Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1807:0 | ENC TxPDO-Par Frequency Ch.2 | PDO parameter TxPDO 8 | UINT8 | RO | 0x06 (6dec) |
1807:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 8 | OCTET-STRING[2] | RO | 02 1A |
Index 1A00 ENC TxPDO-Map Status Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1A00:0 | ENC TxPDO-Map Status Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x0B (11dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6000:08, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x1800 (ENC TxPDO‑Par Status Ch.1), entry 0x09 (TxPDO Toggle)) | UINT32 | RO | 0x1800:09, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A01 ENC TxPDO-Map Status compact Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1A01:0 | ENC TxPDO-Map Status compact Ch.1 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x0B (11dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6000:08, 1 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 |
1A01:09 | SubIndex 009 | 9. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A01:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x1801 (ENC TxPDO‑Par Status compact Ch.1), entry 0x09 (TxPDO Toggle)) | UINT32 | RO | 0x1801:09, 1 |
1A01:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 16 |
Index 1A02 ENC TxPDO-Map Period Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1A02:0 | ENC TxPDO-Map Period Ch.1 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x01 (1dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x14 (Period value)) | UINT32 | RO | 0x6000:14, 32 |
Index 1A03 ENC TxPDO-Map Frequency Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1A03:0 | ENC TxPDO-Map Frequency Ch.1 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x13 (Frequency value)) | UINT32 | RO | 0x6000:13, 32 |
Index 1A04 ENC TxPDO-Map Status Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1A04:0 | ENC TxPDO-Map Status Ch.2 | PDO Mapping TxPDO 5 | UINT8 | RO | 0x0B (11dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6010:03, 1 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6010:08, 1 |
1A04:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6010:09, 1 |
1A04:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6010:0A, 1 |
1A04:07 | SubIndex 007 | 7. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A04:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 |
1A04:09 | SubIndex 009 | 9. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A04:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x1804 (ENC TxPDO‑Par Status Ch.2), entry 0x09 (TxPDO Toggle)) | UINT32 | RO | 0x1804:09, 1 |
1A04:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6010:11, 32 |
Index 1A05 ENC TxPDO-Map Status compact Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1A05:0 | ENC TxPDO-Map Status compact Ch.2 | PDO Mapping TxPDO 6 | UINT8 | RO | 0x0B (11dec) |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A05:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6010:03, 1 |
1A05:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A05:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x08 (Extrapolation stall)) | UINT32 | RO | 0x6010:08, 1 |
1A05:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6010:09, 1 |
1A05:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6010:0A, 1 |
1A05:07 | SubIndex 007 | 7. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A05:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x1C32 (SM output parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x1C32:20, 1 |
1A05:09 | SubIndex 009 | 9. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A05:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x1805 (ENC TxPDO‑Par Status compact Ch.2), entry 0x09 (TxPDO Toggle)) | UINT32 | RO | 0x1805:09, 1 |
1A05:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6010:11, 16 |
Index 1A06 ENC TxPDO-Map Period Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1A06:0 | ENC TxPDO-Map Period Ch.2 | PDO Mapping TxPDO 7 | UINT8 | RO | 0x01 (1dec) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x14 (Period value)) | UINT32 | RO | 0x6010:14, 32 |
Index 1A07 ENC TxPDO-Map Frequency Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1A07:0 | ENC TxPDO-Map Frequency Ch.2 | PDO Mapping TxPDO 8 | UINT8 | RO | 0x01 (1dec) |
1A07:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (ENC Inputs), entry 0x13 (Frequency value)) | UINT32 | RO | 0x6010:13, 32 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the sync managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) |
1C12:01 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | SubIndex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1602 (5634dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x04 (4dec) |
1C13:01 | SubIndex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | SubIndex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A02 (6658dec) |
1C13:03 | SubIndex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A04 (6660dec) |
1C13:04 | SubIndex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A06 (6662dec) |
Index 1C32 SM output parameter
Index | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0xC007 (49159dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00014C08 (85000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time | Minimum time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06 and 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum Delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0xC007 (49159dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x00014C08 (85000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum Delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0002 (2dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
F008:0 | Code word | NoCoeStorage function: The input code of the code word 0x12345678 activates the NoCoeStorage function: Changes to the CoE directory are not saved if the function is active. The function is deactivated by:
| UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RW | 0x02 (2dec) |
F010:01 | SubIndex 001 | reserved | UINT32 | RW | 0x000001FF (511dec) |
F010:02 | SubIndex 002 | reserved | UINT32 | RW | 0x000001FF (511dec) |